summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Use SO_SNDBUFFORCE instead of SO_SNDBUFDaichi Hirono2017-04-281-2/+2
* Merge "Revert "Remove capability setting for legacy_wifi_hal"" into oc-devTreeHugger Robot2017-04-261-0/+5
|\
| * Revert "Remove capability setting for legacy_wifi_hal"Randy Pan2017-04-261-0/+5
* | Merge "set default shutdown timeout to 6 secs" into oc-devKeun-young Park2017-04-261-2/+1
|\ \ | |/ |/|
| * set default shutdown timeout to 6 secsKeun-young Park2017-04-261-2/+1
* | Merge "Relocate VNDK-SP to /system/lib/vndk-sp and add RS libs to VNDK-SP" in...TreeHugger Robot2017-04-261-4/+23
|\ \ | |/ |/|
| * Relocate VNDK-SP to /system/lib/vndk-sp and add RS libs to VNDK-SPJiyong Park2017-04-251-4/+23
* | Merge "add additional dump for timeout" into oc-devKeun-young Park2017-04-261-3/+7
|\ \
| * | add additional dump for timeoutKeun-young Park2017-04-261-3/+7
| |/
* | Merge "do not start shutdown animation from init" into oc-devKeun-young Park2017-04-261-9/+0
|\ \
| * | do not start shutdown animation from initKeun-young Park2017-04-261-9/+0
| |/
* / Allow Bluetooth HAL CAP_SYS_NICEPhilip Cuadra2017-04-261-2/+4
|/
* Merge "Linker: Add ASAN support to treble ld.config" into oc-devTreeHugger Robot2017-04-251-0/+14
|\
| * Linker: Add ASAN support to treble ld.configAndreas Gampe2017-04-251-0/+14
* | Merge "Ensure update_verifier run before zygote" into oc-devWei Wang2017-04-251-8/+21
|\ \
| * | Ensure update_verifier run before zygoteWei Wang2017-04-251-8/+21
* | | Merge "Update persist.sys.usb.config on runtime" into oc-devTreeHugger Robot2017-04-251-1/+20
|\ \ \ | |/ / |/| |
| * | Update persist.sys.usb.config on runtimeJaekyun Seok2017-04-251-1/+20
| |/
* | Merge "Remove capability setting for legacy_wifi_hal" into oc-devRandy Pan2017-04-251-5/+0
|\ \ | |/ |/|
| * Remove capability setting for legacy_wifi_halRandy Pan2017-04-241-5/+0
* | Merge "Sepolicy load: use -N flag to skip neverallow checks" into oc-devTreeHugger Robot2017-04-241-1/+1
|\ \
| * | Sepolicy load: use -N flag to skip neverallow checksJeff Vander Stoep2017-04-241-1/+1
* | | Merge "Revert "Make the xtables lock readable only by AID_RADIO and root."" i...Lorenzo Colitti2017-04-211-1/+0
|\ \ \
| * | | Revert "Make the xtables lock readable only by AID_RADIO and root."Lorenzo Colitti2017-04-211-1/+0
* | | | Merge "liblog: test: liblog.__security miscalculation" into oc-devTreeHugger Robot2017-04-211-10/+51
|\ \ \ \ | |_|/ / |/| | |
| * | | liblog: test: liblog.__security miscalculationMark Salyzyn2017-04-211-10/+51
* | | | early start zygote_secondary as wellKeun-young Park2017-04-211-0/+1
|/ / /
* | | Merge changes Iec369a50,I78959464,I3f9f8d56 into oc-devMark Salyzyn2017-04-203-12/+33
|\ \ \ | |_|/ |/| |
| * | logd: instrument tests better for failureMark Salyzyn2017-04-181-4/+12
| * | logd: iterator corruption paranoiaMark Salyzyn2017-04-181-0/+14
| * | liblog: log_time add explicit to some constructors.Mark Salyzyn2017-04-181-8/+7
* | | Merge changes I33ad185f,I5fc2d727 into oc-devTreeHugger Robot2017-04-192-9/+10
|\ \ \
| * | | init.rc: move load_system_props to beginning of 'on fs'Mark Salyzyn2017-04-191-9/+7
| * | | liblog: __android_logger_property_bool svelte+eng defaultMark Salyzyn2017-04-191-0/+3
* | | | run e2fsck -f selectively with mount retryKeun-young Park2017-04-191-63/+84
* | | | Merge changes from topic 'cpuset_setall' into oc-devWei Wang2017-04-196-58/+100
|\ \ \ \
| * | | | init: use read_file and write_file to implement do_copy builtinYongqin Liu2017-04-194-47/+72
| * | | | init: Use std::string for write_file()Tom Cherry2017-04-195-12/+29
* | | | | Merge "init.rc: set initial cpuset to all cores" into oc-devWei Wang2017-04-191-10/+10
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | init.rc: set initial cpuset to all coresWei Wang2017-04-141-10/+10
* | | | | Merge "Set libavb version into system property for Treble OTA" into oc-devBowgo Tsai2017-04-193-3/+12
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | Set libavb version into system property for Treble OTABowgo Tsai2017-04-153-3/+12
* | | | | Merge "logd: regression in handling watermark boundary." into oc-devMark Salyzyn2017-04-182-6/+13
|\ \ \ \ \ | | |_|/ / | |/| | |
| * | | | logd: regression in handling watermark boundary.Mark Salyzyn2017-04-182-6/+13
| | |_|/ | |/| |
* | | | Merge "init: handle sys.powerctl immediately" into oc-devTreeHugger Robot2017-04-188-60/+64
|\ \ \ \
| * | | | init: handle sys.powerctl immediatelyTom Cherry2017-04-188-60/+64
| |/ / /
* | | | Merge "Allocate a GID range for external cache files." into oc-devTreeHugger Robot2017-04-184-0/+20
|\ \ \ \ | |/ / / |/| | |
| * | | Allocate a GID range for external cache files.Jeff Sharkey2017-04-174-0/+20
* | | | Merge "linker: don't allow libui to SP-HALs and fix warning" into oc-devTreeHugger Robot2017-04-171-13/+4
|\ \ \ \
| * | | | linker: don't allow libui to SP-HALs and fix warningJiyong Park2017-04-171-13/+4
| |/ / /