summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* libsync: OWNERS.Elliott Hughes2018-06-051-0/+3
* Merge "libbase: add host properties support."Elliott Hughes2018-05-2911-75/+77
|\
| * libbase: add host properties support.Elliott Hughes2018-05-2411-75/+77
* | Merge "init: turn keychords into a standalone class"Treehugger Robot2018-05-293-125/+183
|\ \
| * | init: turn keychords into a standalone classMark Salyzyn2018-05-293-125/+183
* | | Merge "init: refactor keychord for testing"Treehugger Robot2018-05-295-43/+51
|\| |
| * | init: refactor keychord for testingMark Salyzyn2018-05-295-43/+51
|/ /
* | Merge "adb: really fix the mac build."Josh Gao2018-05-253-40/+67
|\ \
| * | adb: really fix the mac build.Josh Gao2018-05-253-40/+67
* | | Merge "Build adbd for recovery"Treehugger Robot2018-05-2515-2/+32
|\ \ \
| * | | Build adbd for recoveryJiyong Park2018-05-2415-2/+32
* | | | Merge "Clarify 'fastboot flash' help."Elliott Hughes2018-05-251-3/+4
|\ \ \ \
| * | | | Clarify 'fastboot flash' help.Elliott Hughes2018-05-241-3/+4
* | | | | Merge "Change tests to use a temporary dir for files."Christopher Ferris2018-05-241-42/+45
|\ \ \ \ \ | |_|_|_|/ |/| | | |
| * | | | Change tests to use a temporary dir for files.Christopher Ferris2018-05-241-42/+45
| |/ / /
* | | | Merge "Make per-application memcg hierarchy configurable via a property"Elliott Hughes2018-05-241-5/+24
|\ \ \ \ | |/ / / |/| | |
| * | | Make per-application memcg hierarchy configurable via a propertySuren Baghdasaryan2018-05-241-5/+24
|/ / /
* | | Merge "Work around b/24465209, do not pack relocation table."Treehugger Robot2018-05-241-1/+1
|\ \ \
| * | | Work around b/24465209, do not pack relocation table.Chih-Hung Hsieh2018-05-241-1/+1
| |/ /
* | | Merge "Add a specialized LocalUnwinder object."Christopher Ferris2018-05-248-5/+589
|\ \ \
| * | | Add a specialized LocalUnwinder object.Christopher Ferris2018-05-238-5/+589
* | | | Merge "adb: fix mac build."Josh Gao2018-05-241-2/+7
|\ \ \ \ | | |_|/ | |/| |
| * | | adb: fix mac build.Josh Gao2018-05-241-2/+7
* | | | Merge "init: finer grained permissions for ctl. properties"Tom Cherry2018-05-242-16/+39
|\ \ \ \ | |/ / / |/| | |
| * | | init: finer grained permissions for ctl. propertiesTom Cherry2018-05-222-16/+39
* | | | Merge "Support product-specific libraries"Treehugger Robot2018-05-237-37/+104
|\ \ \ \ | |_|_|/ |/| | |
| * | | Support product-specific librariesInseob Kim2018-05-157-37/+104
* | | | Merge "Add StdioLogger for command-line tools."Elliott Hughes2018-05-236-26/+84
|\ \ \ \
| * | | | Add StdioLogger for command-line tools.Elliott Hughes2018-05-236-26/+84
* | | | | Merge "Remove a redundant check in statsd socket code."Treehugger Robot2018-05-231-10/+3
|\ \ \ \ \
| * | | | | Remove a redundant check in statsd socket code.Yao Chen2018-05-221-10/+3
* | | | | | Merge changes I9f36cc26,I06561ad0,I42c2a8d0Josh Gao2018-05-237-30/+470
|\ \ \ \ \ \ | |_|_|_|_|/ |/| | | | |
| * | | | | adb: add benchmark script.Josh Gao2018-05-231-0/+120
| * | | | | adb: add IOVector.Josh Gao2018-05-235-29/+322
| * | | | | Revert "Revert "adb: add support for O_CLOEXEC to unique_fd pipe wrapper.""Josh Gao2018-05-231-1/+28
* | | | | | Merge "Libunwindstack: Add -O0 to tools defaults on host"Treehugger Robot2018-05-231-0/+9
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | Libunwindstack: Add -O0 to tools defaults on hostAndreas Gampe2018-05-211-0/+9
* | | | | | Merge "Work around b/24465209, do not use clang lld"Chih-hung Hsieh2018-05-231-0/+1
|\ \ \ \ \ \
| * | | | | | Work around b/24465209, do not use clang lldChih-Hung Hsieh2018-05-231-0/+1
| | |/ / / / | |/| | | |
* | | | | | Merge "Revert "adb: add support for O_CLOEXEC to unique_fd pipe wrapper.""Josh Gao2018-05-231-2/+2
|\ \ \ \ \ \
| * | | | | | Revert "adb: add support for O_CLOEXEC to unique_fd pipe wrapper."Josh Gao2018-05-231-2/+2
* | | | | | | Merge "Fix error messages handling."Christopher Ferris2018-05-221-6/+8
|\ \ \ \ \ \ \
| * | | | | | | Fix error messages handling.Christopher Ferris2018-05-211-6/+8
* | | | | | | | Merge "adb: add support for O_CLOEXEC to unique_fd pipe wrapper."Treehugger Robot2018-05-221-2/+2
|\ \ \ \ \ \ \ \ | | |/ / / / / / | |/| | | | | |
| * | | | | | | adb: add support for O_CLOEXEC to unique_fd pipe wrapper.Josh Gao2018-05-221-2/+2
* | | | | | | | Merge changes I465804fd,Ib5a684bb,If5e66570,I8471cc00,I8ba0a70aJosh Gao2018-05-2212-132/+119
|\| | | | | | |
| * | | | | | | adb: convert fdevent over to unique_fd.Josh Gao2018-05-222-11/+12
| * | | | | | | adb: move towards using unique_fd.Josh Gao2018-05-222-9/+21
| * | | | | | | adb: delete FDEVENT_DONTCLOSE.Josh Gao2018-05-223-13/+2
| * | | | | | | adb: remove fdevent_install, fdevent_remove.Josh Gao2018-05-229-101/+86