summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| * | | | | | | adb: fix uninitialized variable in AsyncServiceRef.Josh Gao2018-05-161-1/+1
* | | | | | | | Merge "Simplify code"Treehugger Robot2018-05-221-2/+4
|\ \ \ \ \ \ \ \ | |_|_|/ / / / / |/| | | | | | |
| * | | | | | | Simplify codeGeorge Burgess IV2018-05-151-2/+4
| |/ / / / / /
* | | | | | | Merge "Add OWNERS file for libstats/"Treehugger Robot2018-05-221-0/+4
|\ \ \ \ \ \ \
| * | | | | | | Add OWNERS file for libstats/Yao Chen2018-05-211-0/+4
* | | | | | | | Merge "Move libstatssocket from frameworks/base to system/core/"Treehugger Robot2018-05-225-0/+771
|\| | | | | | | | |_|_|_|_|_|/ |/| | | | | |
| * | | | | | Move libstatssocket from frameworks/base to system/core/Yao Chen2018-05-215-0/+771
* | | | | | | Merge "lmkd: Do not set soft_limit_in_bytes on high-end devices"Treehugger Robot2018-05-221-39/+49
|\ \ \ \ \ \ \
| * | | | | | | lmkd: Do not set soft_limit_in_bytes on high-end devicesSuren Baghdasaryan2018-05-221-39/+49
* | | | | | | | Merge "fastboot: better temporary file errors."Elliott Hughes2018-05-221-2/+4
|\ \ \ \ \ \ \ \
| * | | | | | | | fastboot: better temporary file errors.Elliott Hughes2018-05-221-2/+4
| | |_|_|_|_|/ / | |/| | | | | |
* | | | | | | | Merge "Property: Log errno for socket connect"Treehugger Robot2018-05-221-0/+5
|\ \ \ \ \ \ \ \ | |_|/ / / / / / |/| | | | | | |
| * | | | | | | Property: Log errno for socket connectDuXiao2018-05-211-0/+5
| | |_|_|_|/ / | |/| | | | |
* | | | | | | Merge "init: separate out epoll into a class"Tom Cherry2018-05-229-67/+175
|\ \ \ \ \ \ \ | |_|/ / / / / |/| | | | | |
| * | | | | | init: separate out epoll into a classMark Salyzyn2018-05-219-67/+175
| | |_|_|/ / | |/| | | |
* | | | | | Merge "Mark as recovery_available: true"Treehugger Robot2018-05-228-1/+10
|\ \ \ \ \ \
| * | | | | | Mark as recovery_available: trueJiyong Park2018-05-148-1/+10
* | | | | | | Merge "Always use versioned VNDK directory"Logan Chien2018-05-211-27/+43
|\ \ \ \ \ \ \
| * | | | | | | Always use versioned VNDK directoryLogan Chien2018-05-171-27/+43
* | | | | | | | Merge changes I4d6da40d,I91c7ced5,I7b9f6d18Treehugger Robot2018-05-215-108/+430
|\ \ \ \ \ \ \ \ | |_|_|/ / / / / |/| | | | | | |
| * | | | | | | adb: Add a test for emulator connectionLuis Hector Chavez2018-05-161-0/+58
| * | | | | | | adb: Improve test_adb a bit moreLuis Hector Chavez2018-05-161-70/+91
| * | | | | | | adb: Add a way to reconnect TCP transportsLuis Hector Chavez2018-05-165-49/+292
* | | | | | | | Merge "Add a new directory to store downloaded apns"Jordan Liu2018-05-211-0/+1
|\ \ \ \ \ \ \ \ | |_|_|_|/ / / / |/| | | | | | |
| * | | | | | | Add a new directory to store downloaded apnsNiklas Lindgren2018-05-211-0/+1
|/ / / / / / /
* | | | | | | Merge "debuggerd: fix CrasherTest.seccomp_crash_oom."Treehugger Robot2018-05-181-1/+10
|\ \ \ \ \ \ \
| * | | | | | | debuggerd: fix CrasherTest.seccomp_crash_oom.Josh Gao2018-05-161-1/+10
| | |_|_|_|/ / | |/| | | | |
* | | | | | | Merge "Adds /dev/block/by-name/<partition> symlinks"Treehugger Robot2018-05-186-12/+95
|\ \ \ \ \ \ \
| * | | | | | | Adds /dev/block/by-name/<partition> symlinksBowgo Tsai2018-05-186-12/+95
* | | | | | | | Merge "init: allow entering of network namespaces"Tom Cherry2018-05-183-17/+85
|\ \ \ \ \ \ \ \
| * | | | | | | | init: allow entering of network namespacesTom Cherry2018-05-183-17/+85
| | |_|/ / / / / | |/| | | | | |
* | | | | | | | Merge "Fix bug when doing signal handler lookup."Christopher Ferris2018-05-1813-63/+203
|\ \ \ \ \ \ \ \ | |_|/ / / / / / |/| | | | | | |
| * | | | | | | Fix bug when doing signal handler lookup.Christopher Ferris2018-05-1713-63/+203
| |/ / / / / /
* | | | | | | Merge "Document using libmemunreachable on an app"Treehugger Robot2018-05-171-0/+21
|\ \ \ \ \ \ \
| * | | | | | | Document using libmemunreachable on an appColin Cross2018-05-171-0/+21
| |/ / / / / /
* | | | | | | Merge "Removing block device by-num symlinks"Treehugger Robot2018-05-173-7/+0
|\ \ \ \ \ \ \ | |_|_|/ / / / |/| | | | | |
| * | | | | | Removing block device by-num symlinksBowgo Tsai2018-05-173-7/+0
|/ / / / / /
* | | | | | Merge "adb: Retry io in case of interrupt"Treehugger Robot2018-05-161-14/+20
|\ \ \ \ \ \
| * | | | | | adb: Retry io in case of interruptJerry Zhang2018-05-161-14/+20
| |/ / / / /
* | | | | | Merge "adb: Move io_setup to usb_handle init"Treehugger Robot2018-05-161-9/+4
|\ \ \ \ \ \
| * | | | | | adb: Move io_setup to usb_handle initJerry Zhang2018-05-161-9/+4
| |/ / / / /
* | | | | | Merge "adb: warn on remount if undoing deduplication is impossible"Treehugger Robot2018-05-161-0/+39
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | adb: warn on remount if undoing deduplication is impossibleDavid Anderson2018-05-161-0/+39
|/ / / / /
* | | | | Merge "libprocinfo: fix mac build."Yabin Cui2018-05-151-9/+0
|\ \ \ \ \
| * | | | | libprocinfo: fix mac build.Yabin Cui2018-05-151-9/+0
* | | | | | Merge "init/fs_mgr: prototype first-stage dm-linear support"David Anderson2018-05-1511-26/+385
|\ \ \ \ \ \
| * | | | | | init/fs_mgr: prototype first-stage dm-linear supportDavid Anderson2018-05-1411-26/+385
* | | | | | | Merge "libprocinfo: add functions reading process map file."Yabin Cui2018-05-1516-330/+2459
|\ \ \ \ \ \ \ | | |/ / / / / | |/| | | / / | |_|_|_|/ / |/| | | | |
| * | | | | libprocinfo: add functions reading process map file.Yabin Cui2018-05-1416-330/+2459
* | | | | | Merge "adb: fix double close in jdwp_service."Treehugger Robot2018-05-141-2/+0
|\ \ \ \ \ \