summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* resolve merge conflicts of 73d9596bc to oc-mr1-dev-plus-aospBowgo Tsai2017-09-291-0/+1
|\
| * Removing $(PRODUCT_OUT)/root/rootBowgo Tsai2017-09-281-0/+1
* | Move trusty reference implementations to /vendorHung-ying Tyan2017-08-211-0/+10
* | Revert "Move trusty reference implementations to /vendor"Hung-ying Tyan2017-08-111-8/+0
* | Move trusty reference implementations to /vendorHung-ying Tyan2017-08-091-0/+8
|/
* init.rc: have hwservicemanager start the HAL classIliyan Malchev2016-09-261-0/+1
* Use BOARD_USES_VENDORIMAGE to detect vendor image presenceDan Willemsen2016-07-081-0/+1
* trusty: add gatekeeper moduleAndres Morales2016-05-021-0/+2
* Add a CleanSpec for grep/toolbox.Elliott Hughes2015-03-221-0/+1
* Extend to receive NFLOG packets.Jeff Sharkey2015-01-151-0/+1
* add cleanspec for lmkdColin Cross2014-07-101-0/+1
* Add CleanSpec for zygote changes.Narayan Kamath2014-04-021-0/+2
* toolbox: Make reboot a separate command from toolboxBenoit Goby2013-03-261-0/+1
* Raise the viking killer min free values to match the system propertiesRebecca Schultz Zavin2011-01-291-0/+1
* Fix issue #3401380: Raise OOM killer limitsDianne Hackborn2011-01-281-0/+2
* Add an empty CleanSpec.mkJean-Baptiste Queru2010-03-081-0/+49