Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Removing $(PRODUCT_OUT)/root/root | Bowgo Tsai | 2017-09-28 | 1 | -0/+1 |
* | init.rc: have hwservicemanager start the HAL class | Iliyan Malchev | 2016-09-26 | 1 | -0/+1 |
* | Use BOARD_USES_VENDORIMAGE to detect vendor image presence | Dan Willemsen | 2016-07-08 | 1 | -0/+1 |
* | trusty: add gatekeeper module | Andres Morales | 2016-05-02 | 1 | -0/+2 |
* | Add a CleanSpec for grep/toolbox. | Elliott Hughes | 2015-03-22 | 1 | -0/+1 |
* | Extend to receive NFLOG packets. | Jeff Sharkey | 2015-01-15 | 1 | -0/+1 |
* | add cleanspec for lmkd | Colin Cross | 2014-07-10 | 1 | -0/+1 |
* | Add CleanSpec for zygote changes. | Narayan Kamath | 2014-04-02 | 1 | -0/+2 |
* | toolbox: Make reboot a separate command from toolbox | Benoit Goby | 2013-03-26 | 1 | -0/+1 |
* | Raise the viking killer min free values to match the system properties | Rebecca Schultz Zavin | 2011-01-29 | 1 | -0/+1 |
* | Fix issue #3401380: Raise OOM killer limits | Dianne Hackborn | 2011-01-28 | 1 | -0/+2 |
* | Add an empty CleanSpec.mk | Jean-Baptiste Queru | 2010-03-08 | 1 | -0/+49 |
index : android/platform-system-core | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - fork of https://android.googlesource.com/platform/system/core/. | Scott (ITS) Allen |
summaryrefslogtreecommitdiffstats |
path: root/CleanSpec.mk