summaryrefslogtreecommitdiffstats
path: root/adb
Commit message (Expand)AuthorAgeFilesLines
* Merge "Remove a duplicate TEMP_FAILURE_RETRY."Elliott Hughes2017-11-291-15/+1
|\
| * Remove a duplicate TEMP_FAILURE_RETRY.Elliott Hughes2017-11-281-15/+1
* | Standarize on VFS_CAP_REVISION_2Nick Kralevich2017-11-271-1/+1
* | DO NOT MERGE ANYWHERE Add comments and code about ro.boot.slot backSandeep Patil2017-11-101-1/+13
|/
* Merge "Move GetDeviceTest from adb's test_device.py to adb package."Treehugger Robot2017-11-081-56/+0
|\
| * Move GetDeviceTest from adb's test_device.py to adb package.Josh Gao2017-11-081-56/+0
* | Don't include the build number in the adbd binary.Elliott Hughes2017-11-071-2/+2
|/
* Merge "adb: fix erase-remove_if idiom."Josh Gao2017-10-231-1/+1
|\
| * Merge "adb: fix erase-remove_if idiom."Treehugger Robot2017-10-231-1/+1
| |\
| | * adb: fix erase-remove_if idiom.Josh Gao2017-10-201-1/+1
* | | Merge changes I3e6e5a22,I6eb3f066Mark Salyzyn2017-10-234-487/+451
|\| |
| * | adb: cleanup some portions of client usb interfacesMark Salyzyn2017-10-133-18/+16
| * | adb: clang-format for adb.h and client/usb_windows.cppMark Salyzyn2017-10-132-490/+456
| |/
* | Merge "Set $HOSTNAME in adbd."Elliott Hughes2017-10-031-2/+10
|\|
| * Set $HOSTNAME in adbd.Elliott Hughes2017-10-031-2/+10
* | Merge "adb: remove SendConnectOnHost."Josh Gao2017-10-026-35/+9
|\|
| * Merge "adb: remove SendConnectOnHost."Treehugger Robot2017-10-026-35/+9
| |\
| | * adb: remove SendConnectOnHost.Josh Gao2017-10-026-35/+9
* | | Merge "adbd: improve thread names."Josh Gao2017-09-292-20/+22
|\| |
| * | adbd: improve thread names.Josh Gao2017-09-282-20/+22
| |/
* | Merge "adb: partially revert b5e11415."Josh Gao2017-09-273-11/+2
|\|
| * Merge "adb: partially revert b5e11415."Treehugger Robot2017-09-273-11/+2
| |\
| | * adb: partially revert b5e11415.Josh Gao2017-09-133-11/+2
* | | Merge "Reland "Remove comments and code about ro.boot.slot""Tom Cherry2017-09-251-13/+1
|\| |
| * | Reland "Remove comments and code about ro.boot.slot"Tom Cherry2017-09-251-13/+1
* | | Merge "Revert "Remove comments and code about ro.boot.slot""Tom Cherry2017-09-211-1/+13
|\| |
| * | Revert "Remove comments and code about ro.boot.slot"Tom Cherry2017-09-211-1/+13
* | | Merge "Remove comments and code about ro.boot.slot"Tom Cherry2017-09-201-13/+1
|\| |
| * | Remove comments and code about ro.boot.slotTom Cherry2017-09-201-13/+1
* | | Merge changes I0ed00441,I12d46493,Ib484f701Josh Gao2017-09-145-68/+72
|\| |
| * | Merge changes I0ed00441,I12d46493,Ib484f701Josh Gao2017-09-145-68/+72
| |\|
| | * Revert "adb: fix deadlock between transport_unref and usb_close."Josh Gao2017-09-133-8/+13
| | * adb: add lock to remove_socket.Josh Gao2017-09-131-1/+1
| | * adb: reformat comments.Josh Gao2017-09-131-59/+58
* | | Merge changes from topic "b/63736262"Mark Salyzyn2017-09-131-0/+1
|\| |
| * | adb: reboot: last boot command defaultMark Salyzyn2017-09-121-0/+1
| |/
* | Merge "Revert "adbd: lessen security constraints when the device is unlocked""Bowgo Tsai2017-08-312-16/+10
|\|
| * Merge "Revert "adbd: lessen security constraints when the device is unlocked""Treehugger Robot2017-08-312-16/+10
| |\
| | * Revert "adbd: lessen security constraints when the device is unlocked"Bowgo Tsai2017-08-312-16/+10
* | | Merge "Move adbd from root to system"Bowgo Tsai2017-08-311-2/+0
|\| |
| * | Merge "Move adbd from root to system"Treehugger Robot2017-08-311-2/+0
| |\ \
| | * | Move adbd from root to systemBowgo Tsai2017-08-241-2/+0
| | |/
* | | Merge "adb: Use kernel aio for functionfs."Jerry Zhang2017-08-286-16/+136
|\| |
| * | Merge "adb: Use kernel aio for functionfs."Treehugger Robot2017-08-286-16/+136
| |\ \
| | * | adb: Use kernel aio for functionfs.Jerry Zhang2017-08-106-16/+136
* | | | Merge "adb: improve CHECKs."Josh Gao2017-08-281-4/+4
|\| | |
| * | | Merge "adb: improve CHECKs."Treehugger Robot2017-08-281-4/+4
| |\ \ \
| | * | | adb: improve CHECKs.Josh Gao2017-08-281-4/+4
* | | | | Merge "adbd: don't spin if file sync read fails."Josh Gao2017-08-281-5/+5
|\| | | |
| * | | | adbd: don't spin if file sync read fails.Josh Gao2017-08-281-5/+5
| |/ / /