| Commit message (Expand) | Author | Age | Files | Lines |
* | Merge "Remove unused #include." | Elliott Hughes | 2018-07-11 | 1 | -1/+0 |
|\ |
|
| * | Remove unused #include. | Elliott Hughes | 2018-07-11 | 1 | -1/+0 |
* | | Merge "adb: work around adbd push bug." | Treehugger Robot | 2018-07-11 | 3 | -20/+62 |
|\ \ |
|
| * | | adb: work around adbd push bug. | Josh Gao | 2018-07-10 | 3 | -20/+62 |
| |/ |
|
* / | adb: fix escape_arg for multiple quotes | Ryan Prichard | 2018-07-11 | 2 | -33/+43 |
|/ |
|
* | adbd: fix spurious failure to create dirs when pushing. | Josh Gao | 2018-07-09 | 2 | -6/+27 |
* | Simplify __attribute__((__printf__)) use. | Elliott Hughes | 2018-06-26 | 4 | -23/+12 |
* | Merge changes from topic "mingw-clang" | Treehugger Robot | 2018-06-26 | 2 | -14/+8 |
|\ |
|
| * | Do not customize __format__ for Windows/MinGW to gnu_printf | Pirama Arumuga Nainar | 2018-06-25 | 1 | -9/+1 |
| * | Update cflags for building Windows modules with Clang | Pirama Arumuga Nainar | 2018-06-19 | 1 | -5/+7 |
* | | Merge "adb: fix obsolete documentation." | Treehugger Robot | 2018-06-22 | 2 | -7/+0 |
|\ \ |
|
| * | | adb: fix obsolete documentation. | Elliott Hughes | 2018-06-22 | 2 | -7/+0 |
| |/ |
|
* / | Revert "adb: detect some spin loops and abort." | Josh Gao | 2018-06-22 | 2 | -74/+0 |
|/ |
|
* | Merge changes Ibfa5e7e6,I706b57a9,I53d21134,I69d4d585 | Treehugger Robot | 2018-06-18 | 4 | -3/+86 |
|\ |
|
| * | adb: detect some spin loops and abort. | Josh Gao | 2018-06-18 | 2 | -0/+74 |
| * | adb: add an id field to fdevent. | Josh Gao | 2018-06-18 | 2 | -1/+8 |
| * | adb: delete unused members in fdevent. | Josh Gao | 2018-06-18 | 1 | -3/+0 |
| * | adb: add `adb raw` to connect to an arbitrary service. | Josh Gao | 2018-06-18 | 1 | -0/+5 |
* | | Merge "adb: add nonblocking fd Connection." | Treehugger Robot | 2018-06-18 | 4 | -5/+258 |
|\ \
| |/
|/| |
|
| * | adb: add nonblocking fd Connection. | Josh Gao | 2018-06-12 | 4 | -5/+258 |
* | | Merge "Fix `adb logcat` return code." | Elliott Hughes | 2018-06-14 | 2 | -7/+6 |
|\ \ |
|
| * | | Fix `adb logcat` return code. | Elliott Hughes | 2018-06-14 | 2 | -7/+6 |
| |/ |
|
* / | Shared libs are supported in recovery mode | Jiyong Park | 2018-06-09 | 3 | -5/+20 |
|/ |
|
* | Merge "Fix exit-time-destructor warning"android-n-iot-release-polk-at1 | Treehugger Robot | 2018-06-06 | 1 | -1/+1 |
|\ |
|
| * | Fix exit-time-destructor warning | Pirama Arumuga Nainar | 2018-06-06 | 1 | -1/+1 |
* | | adb: add remount -R for deduplicated ext4 | David Anderson | 2018-05-31 | 2 | -30/+94 |
* | | Merge "adb: really fix the mac build." | Josh Gao | 2018-05-25 | 3 | -40/+67 |
|\ \ |
|
| * | | adb: really fix the mac build. | Josh Gao | 2018-05-25 | 3 | -40/+67 |
* | | | Merge "Build adbd for recovery" | Treehugger Robot | 2018-05-25 | 1 | -0/+2 |
|\ \ \
| |/ /
|/| | |
|
| * | | Build adbd for recovery | Jiyong Park | 2018-05-24 | 1 | -0/+2 |
* | | | adb: fix mac build. | Josh Gao | 2018-05-24 | 1 | -2/+7 |
|/ / |
|
* | | adb: add benchmark script. | Josh Gao | 2018-05-23 | 1 | -0/+120 |
* | | adb: add IOVector. | Josh Gao | 2018-05-23 | 5 | -29/+322 |
* | | Revert "Revert "adb: add support for O_CLOEXEC to unique_fd pipe wrapper."" | Josh Gao | 2018-05-23 | 1 | -1/+28 |
* | | Merge "Revert "adb: add support for O_CLOEXEC to unique_fd pipe wrapper."" | Josh Gao | 2018-05-23 | 1 | -2/+2 |
|\ \ |
|
| * | | Revert "adb: add support for O_CLOEXEC to unique_fd pipe wrapper." | Josh Gao | 2018-05-23 | 1 | -2/+2 |
* | | | Merge "adb: add support for O_CLOEXEC to unique_fd pipe wrapper." | Treehugger Robot | 2018-05-22 | 1 | -2/+2 |
|\| | |
|
| * | | adb: add support for O_CLOEXEC to unique_fd pipe wrapper. | Josh Gao | 2018-05-22 | 1 | -2/+2 |
* | | | Merge changes I465804fd,Ib5a684bb,If5e66570,I8471cc00,I8ba0a70a | Josh Gao | 2018-05-22 | 12 | -132/+119 |
|\| | |
|
| * | | adb: convert fdevent over to unique_fd. | Josh Gao | 2018-05-22 | 2 | -11/+12 |
| * | | adb: move towards using unique_fd. | Josh Gao | 2018-05-22 | 2 | -9/+21 |
| * | | adb: delete FDEVENT_DONTCLOSE. | Josh Gao | 2018-05-22 | 3 | -13/+2 |
| * | | adb: remove fdevent_install, fdevent_remove. | Josh Gao | 2018-05-22 | 9 | -101/+86 |
| * | | adb: fix uninitialized variable in AsyncServiceRef. | Josh Gao | 2018-05-16 | 1 | -1/+1 |
* | | | Merge changes I4d6da40d,I91c7ced5,I7b9f6d18 | Treehugger Robot | 2018-05-21 | 5 | -108/+430 |
|\ \ \ |
|
| * | | | adb: Add a test for emulator connection | Luis Hector Chavez | 2018-05-16 | 1 | -0/+58 |
| * | | | adb: Improve test_adb a bit more | Luis Hector Chavez | 2018-05-16 | 1 | -70/+91 |
| * | | | adb: Add a way to reconnect TCP transports | Luis Hector Chavez | 2018-05-16 | 5 | -49/+292 |
* | | | | Merge "adb: Retry io in case of interrupt" | Treehugger Robot | 2018-05-16 | 1 | -14/+20 |
|\ \ \ \ |
|
| * | | | | adb: Retry io in case of interrupt | Jerry Zhang | 2018-05-16 | 1 | -14/+20 |
| |/ / / |
|