summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* libbase: switch to #pragma once.Elliott Hughes2018-06-261-4/+1
* Add definition of off64_t for mac os buildsAdam Lesinski2017-07-251-0/+6
* libziparchive: Use ReadAtOffset exclusivelyAdam Lesinski2017-07-251-0/+11
* Add android::base::Realpath.Dimitry Ivanov2017-03-161-0/+1
* Add GetExecutableDirectory to libbaseColin Cross2017-02-281-0/+1
* Move adb_dirname and adb_basename to libbaseColin Cross2017-02-271-0/+5
* base: add parameter that controls O_NOFOLLOW in file functions.Josh Gao2016-09-141-3/+6
* Add android::base::GetExecutablePath, switch adb and fastboot over.Elliott Hughes2016-09-011-0/+2
* Add android::base::Readlink.Elliott Hughes2016-08-311-0/+4
* Fix <android-base/*.h> header guards.Elliott Hughes2016-03-231-3/+3
* libziparchive: port unit tests to darwin and windows.Yabin Cui2016-02-081-0/+4
* base: add API to remove file if it exists.Yabin Cui2016-01-291-0/+2
* Rename base/ to android-base/.Elliott Hughes2015-12-071-0/+43