summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Don't stall waiting for target to crashAndy McFadden2011-08-041-4/+28
* debuggerd can't handle debuggerd crashesAndy McFadden2011-07-291-0/+12
* am 716104b4: am 771f5146: am 4c0b9e3d: Merge "Fix crash reporting on x86 plat...Vladimir Chtchetkine2011-06-091-7/+8
|\
| * am 771f5146: am 4c0b9e3d: Merge "Fix crash reporting on x86 platform."Vladimir Chtchetkine2011-06-071-7/+8
| |\
| | * Fix crash reporting on x86 platform.Vladimir Chtchetkine2011-06-071-7/+8
| | * am cbb9257a: Merge "Fix debuggerd (native crash dump)."Jean-Baptiste Queru2010-12-141-10/+19
| | |\
| | | * Fix debuggerd (native crash dump).Mike Dodd2010-12-141-10/+19
* | | | Revert "Debuggerd now outputs the offset of libc.so on the device as a separa...Brian Carlstrom2011-03-171-69/+0
|/ / /
* | | Fix overflow prevention code in memory dump.Ben Cheng2011-02-241-19/+23
* | | debuggerd: Fix missing include.David 'Digit' Turner2011-02-013-5/+15
* | | remove crasher and vfp-crasher from standard buildsBrian Swetland2011-01-231-2/+2
* | | debuggerd: properly unblock signal handler.David 'Digit' Turner2011-01-201-1/+13
* | | Prevent rollover when dumping data around PC, SP, etc.Paul Eastham2010-12-141-0/+15
* | | Fix debuggerd (native crash dump).Mike Dodd2010-12-141-10/+19
* | | am 44659e90: am d3f59eab: Merge "debuggerd: IA version"Jean-Baptiste Queru2010-12-1311-24/+285
|\| |
| * | am d3f59eab: Merge "debuggerd: IA version"Jean-Baptiste Queru2010-12-1311-24/+285
| |\|
| | * debuggerd: IA versionBruce Beare2010-11-2911-24/+285
* | | Manual merge of 144773f9Jean-Baptiste Queru2010-12-1310-212/+296
|\| |
| * | am e382cc99: Merge "debuggerd: Reorganize to facilitate IA commit"Jean-Baptiste Queru2010-12-1310-212/+296
| |\|
| | * debuggerd: Reorganize to facilitate IA commitBruce Beare2010-11-2910-212/+296
* | | am 5c5ff87d: am 83c6b052: Print out the signal code along with signal number ...Carl Shapiro2010-10-111-2/+48
|\| |
| * | am 83c6b052: Print out the signal code along with signal number and address.Carl Shapiro2010-10-101-2/+48
| |\ \
| | * | Print out the signal code along with signal number and address.Carl Shapiro2010-10-081-2/+48
* | | | Debuggerd now outputs the offset of libc.so on the device as a separate item.Hristo Bojinov2010-08-271-0/+69
|/ / /
* | / am 89118032: Merge "Fix bug in debuggerd so it can successfully find the exid...Mike Dodd2010-07-161-1/+1
|\| | | |/ |/|
| * Fix bug in debuggerd so it can successfully find the exidx section inMike Dodd2010-07-141-1/+1
* | merge from open-source masterThe Android Open Source Project2010-06-106-8/+227
|\ \ | |/ |/|
| * debuggerd: Show function names in tombstone backtracesMeng Hu2010-05-246-8/+227
* | Use arch flags instead of TARGET_ARCH_VARIANT, and add support for VFP_D16Colin Cross2010-03-103-4/+27
* | Bug fix for pre-NEON platforms and enhancement for JIT debugging.Ben Cheng2010-01-281-18/+9
* | Dump VFP registers and status word when native app crashes.Ben Cheng2009-12-174-2/+78
* | Add missing symbol type directives.Doug Kwan2009-12-031-1/+3
* | Minor tweaks to debuggerd.Andy McFadden2009-12-011-7/+8
|/
* Print code around PC and LR in the inline log.Ben Cheng2009-09-281-105/+95
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-0311-0/+2558
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-0311-2558/+0
* Code drop from //branches/cupcake/...@124589The Android Open Source Project2008-12-174-9/+54
* Initial ContributionThe Android Open Source Project2008-10-2111-0/+2513