summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Fix crash reporting on x86 platform.Vladimir Chtchetkine2011-06-071-7/+8
* am cbb9257a: Merge "Fix debuggerd (native crash dump)."Jean-Baptiste Queru2010-12-141-10/+19
|\
| * Fix debuggerd (native crash dump).Mike Dodd2010-12-141-10/+19
* | am d3f59eab: Merge "debuggerd: IA version"Jean-Baptiste Queru2010-12-1311-24/+285
|\|
| * debuggerd: IA versionBruce Beare2010-11-2911-24/+285
* | am e382cc99: Merge "debuggerd: Reorganize to facilitate IA commit"Jean-Baptiste Queru2010-12-1310-212/+296
|\|
| * debuggerd: Reorganize to facilitate IA commitBruce Beare2010-11-2910-212/+296
* | am 83c6b052: Print out the signal code along with signal number and address.Carl Shapiro2010-10-101-2/+48
|\ \
| * | Print out the signal code along with signal number and address.Carl Shapiro2010-10-081-2/+48
* | | am 89118032: Merge "Fix bug in debuggerd so it can successfully find the exid...Mike Dodd2010-07-161-1/+1
|\| | | |/ |/|
| * Fix bug in debuggerd so it can successfully find the exidx section inMike Dodd2010-07-141-1/+1
* | merge from open-source masterThe Android Open Source Project2010-06-106-8/+227
|\ \ | |/ |/|
| * debuggerd: Show function names in tombstone backtracesMeng Hu2010-05-246-8/+227
* | Use arch flags instead of TARGET_ARCH_VARIANT, and add support for VFP_D16Colin Cross2010-03-103-4/+27
* | Bug fix for pre-NEON platforms and enhancement for JIT debugging.Ben Cheng2010-01-281-18/+9
* | Dump VFP registers and status word when native app crashes.Ben Cheng2009-12-174-2/+78
* | Add missing symbol type directives.Doug Kwan2009-12-031-1/+3
* | Minor tweaks to debuggerd.Andy McFadden2009-12-011-7/+8
|/
* Print code around PC and LR in the inline log.Ben Cheng2009-09-281-105/+95
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-0311-0/+2558
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-0311-2558/+0
* Code drop from //branches/cupcake/...@124589The Android Open Source Project2008-12-174-9/+54
* Initial ContributionThe Android Open Source Project2008-10-2111-0/+2513