summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* fastboot: add support for sparse images in flashall and updateRom Lemarchand2013-07-011-95/+171
* fastboot: Remove legacy MINGW workaroundsRom Lemarchand2013-06-283-90/+4
* Revert "fastboot: add preflash command to help with large downloads+flash"jp abgrall2013-06-252-21/+10
* fastboot: add preflash command to help with large downloads+flashJP Abgrall2013-06-252-10/+21
* fastboot: add support for some obscure args.JP Abgrall2013-03-072-53/+78
* Merge commit '35d5b7e6' into masterColin Cross2013-01-231-0/+1
|\
| * fastboot: add errno.h to fix windows buildColin Cross2013-01-231-0/+1
* | am 5fc4fdc6: am 2447afdb: Merge "fastboot: use better exported api from libex...Colin Cross2013-01-231-6/+1
|\|
| * fastboot: use better exported api from libext4_utilsColin Cross2013-01-231-6/+1
* | Add old fastboot_protocol.txtScott Anderson2012-12-061-0/+173
* | resolved conflicts for merge of 20f5daa8 to masterKenny Root2012-10-161-2/+0
|\|
| * resolved conflicts for merge of 44f4f8a4 to jb-mr1-dev-plus-aospKenny Root2012-10-161-2/+0
| |\
| | * Remove HAVE_SELINUX guardsKenny Root2012-10-161-2/+0
| | * fastboot: move help command before usb connectColin Cross2012-09-101-3/+5
* | | am e17c821e: am 608634a1: am 48f3b576: Merge "Update fastboot to wipe ext4 pa...Ken Sumrall2012-10-033-8/+90
|\| |
| * | Update fastboot to wipe ext4 partitions before flashingKen Sumrall2012-10-023-8/+90
* | | Host builds: add fastboot and adbKenny Root2012-09-261-0/+1
|/ /
* | Merge "fastboot: move help command before usb connect" into jb-mr1-devColin Cross2012-09-101-3/+5
|\ \
| * | fastboot: move help command before usb connectColin Cross2012-08-291-3/+5
* | | Dist fastboot and adb for the sdk build.Ying Wang2012-09-051-1/+1
|/ /
* | am 94938c9d: am ed2e672f: Merge "Print strerror for file read errors during f...Jean-Baptiste Queru2012-08-201-8/+11
|\|
| * Merge "Print strerror for file read errors during flashing"Jean-Baptiste Queru2012-08-201-8/+11
| |\
| | * Print strerror for file read errors during flashingMatt Gumbel2012-07-261-8/+11
* | | am c56f4285: am a11f4bcf: Merge changes I5006b467,I0118cebf,Ibc792367Joe Onorato2012-08-171-1/+10
|\| |
| * | Support for multiple modules with the same name is going away.Joe Onorato2012-08-151-1/+4
| * | libext4_utils on host is now called libext4_utils_host so there is no name co...Joe Onorato2012-08-151-1/+7
* | | am 36f2e2ac: am 23ee469c: Merge "fastboot: change default sparse limit to dis...Colin Cross2012-07-241-4/+2
|\| |
| * | fastboot: change default sparse limit to disabledColin Cross2012-07-241-4/+2
* | | am cecc3186: am f650c075: Merge "fastboot: check argc before using argv"Colin Cross2012-07-241-1/+1
|\| |
| * | fastboot: check argc before using argvColin Cross2012-07-241-1/+1
| |/
* | resolved conflicts for merge of 4d72d881 to masterColin Cross2012-07-186-102/+491
|\|
| * fastboot: add support for auto-resparsing large filesColin Cross2012-07-106-45/+409
| * fastboot: add fb_getvarColin Cross2012-07-102-6/+17
| * fastboot: use getopt_longColin Cross2012-07-101-46/+62
* | fastboot: Let "fastboot devices" work in all casesJP Abgrall2012-06-061-3/+8
* | am 866b1bd5: fastboot: Make the format of "devices -l" match adb\'sScott Anderson2012-06-051-6/+4
|\ \
| * | fastboot: Make the format of "devices -l" match adb'sScott Anderson2012-06-051-6/+4
* | | am 177a74ac: am c1f88106: Merge "fastboot: Change -w to format after the eras...JP Abgrall2012-05-143-5/+29
|\ \ \ | | |/ | |/|
| * | fastboot: Change -w to format after the erase of userdata & cacheJP Abgrall2012-05-073-5/+29
* | | resolved conflicts for merge of 13081c69 to masterScott Anderson2012-05-017-11/+89
|\ \ \ | |/ / |/| / | |/
| * fastboot: Add ability to specify device pathScott Anderson2012-04-197-11/+89
| * DO NOT MERGEMike J. Chen2012-02-163-5/+30
| * Implement 'fastboot format' commandAnatol Pomazau2012-02-034-5/+157
* | fastboot: Keep borked bootloaders happy by shrinking URB len.JP Abgrall2012-04-181-1/+3
* | Tweak makefile to let SELinux buildKenny Root2012-04-081-0/+6
* | fastboot: add support for SELinux and fs_config_funcKenny Root2012-03-301-1/+1
* | Remove trailing whitespacesAnatol Pomazau2012-02-2812-94/+94
* | am f1ab88c2: am 73c019b3: Add asus vendor idRamanan Rajeswaran2012-02-271-0/+1
|\ \
| * \ am 73c019b3: Add asus vendor idRamanan Rajeswaran2012-02-271-0/+1
| |\ \
| | * | Add asus vendor idRamanan Rajeswaran2012-02-241-0/+1
| | |/