summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* am c4eaebbe: am ab6e55f7: Merge "Enlarge USB bulk transfer size for faster do...Conley Owens2011-04-272-4/+10
|\
| * Enlarge USB bulk transfer size for faster downloadsDavid Krause2011-03-282-4/+10
* | Teach fastboot to allow required variables per product.Wink Saville2011-04-043-3/+55
* | fastboot: fix arg handling causing no-op.JP Abgrall2011-03-021-1/+1
* | Add explicit 'help' command to fastboot.Tsu Chiang Chuang2011-02-251-23/+29
* | am f1c2a735: Merge "fastboot: Add help message for continue command"Jean-Baptiste Queru2010-12-291-0/+1
|\|
| * fastboot: Add help message for continue commandBruce Beare2010-12-291-0/+1
* | dist for dist_filesYing Wang2010-12-091-1/+1
* | am 42b871f1: am c37ba1c9: Merge "Check fastboot oem command line length"Jean-Baptiste Queru2010-07-291-1/+7
|\|
| * am c37ba1c9: Merge "Check fastboot oem command line length"Jean-Baptiste Queru2010-07-291-1/+7
| |\
| | * Check fastboot oem command line lengthBruce Beare2010-07-151-1/+7
* | | Allow OSX fastboot to work with more devices.Nick Pelly2010-07-221-4/+2
* | | am beb72464: am 63e5205c: fastboot: make it so I can actually see the bootloa...Brian Swetland2010-07-132-2/+3
|\| |
| * | fastboot: make it so I can actually see the bootloader chatterBrian Swetland2010-07-012-2/+3
* | | am a8c74049: am 931bdcc0: Set explicit timeout on USB control transferWerner Johansson2010-06-301-0/+1
|\| |
| * | Set explicit timeout on USB control transferWerner Johansson2010-06-301-0/+1
* | | am dc594284: Merge "Fix kernel panics in fastboot on OS X." into krakenJeff Brown2010-05-211-1/+22
|\| |
| * | Fix kernel panics in fastboot on OS X.Jeff Brown2010-05-211-1/+22
* | | am 509f7399: fastboot: Add more vendor usb idsDima Zavin2010-05-141-0/+2
|\| |
| * | fastboot: Add more vendor usb idsDima Zavin2010-05-141-0/+2
| |/
| * Fix adb, fastboot to compile in Windows SDK under Linux.Raphael2010-04-231-2/+9
* | fastboot should return non-zero exit code on errorBrian Carlstrom2010-04-233-7/+9
* | Fix adb, fastboot to compile in Windows SDK under Linux.Raphael2010-04-131-2/+9
|/
* Add wall-clock timing for each fastboot Action.Daniel Sandler2010-02-251-3/+25
* fastboot: add nand page size param, used for boot and flash:raw commandsDima Zavin2010-02-161-4/+11
* resolved conflicts for merge of 20f410a4 to masterJean-Baptiste Queru2010-01-281-0/+1
|\
| * resolved simple conflict with dc9cf66cAndroid Git Automerger2010-01-211-0/+1
| |\
| | * Add Dell's vendor ID to fastboot.Xavier Ducrohet2010-01-211-0/+1
| * | merge from open-source masterJean-Baptiste Queru2009-11-081-0/+1
| |\ \ | | |/ | |/|
* | | fastboot: add Nvidia vendor id to fastbootErik Gilling2010-01-201-0/+1
* | | am ef063fe3: merge from open-source masterJean-Baptiste Queru2009-11-091-0/+1
|\ \ \
| * \ \ merge from open-source masterJean-Baptiste Queru2009-11-091-0/+1
| |\ \ \ | | |/ / | |/| / | | |/
| | * Add support for Acer devicesRobert CH Chou2009-11-031-0/+1
| | * get rid of utils/executablepath.h, which now lives in the simulatorMathias Agopian2009-08-261-1/+0
* | | Merge change I31dbed7bAndroid (Google) Code Review2009-10-081-0/+2
|\ \ \
| * | | Add adb's ANDROID_SERIAL to fastboot too.Elliott Hughes2009-10-071-0/+2
* | | | Fix flashstation breakage.Elliott Hughes2009-10-071-1/+2
|/ / /
* / / Make fastboot say "no permissions" for non-writable devices.Elliott Hughes2009-10-065-8/+20
|/ /
* | fastboot: Add retry to USB read call.Dan Murphy2009-08-191-11/+17
* | fastboot: Add support for Motorola USB vendor ID.Mike Lockwood2009-08-051-2/+4
* | get rid of utils/executablepath.h, which now lives in the simulatorMathias Agopian2009-05-311-1/+0
|/
* fastboot: Update the help message with -b argumentDima Zavin2009-04-301-0/+1
* fastboot, mkbootimg: support alternate base addressesBrian Swetland2009-04-282-10/+23
* auto import from //branches/cupcake_rel/...@140373The Android Open Source Project2009-03-181-0/+1
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-0318-0/+3140
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-0318-3140/+0
* auto import from //branches/cupcake/...@130745The Android Open Source Project2009-02-101-1/+4
* Code drop from //branches/cupcake/...@124589The Android Open Source Project2008-12-172-2/+15
* Initial ContributionThe Android Open Source Project2008-10-2118-0/+3124