summaryrefslogtreecommitdiffstats
path: root/fs_mgr
Commit message (Expand)AuthorAgeFilesLines
* liblp: Require block-aligned partition sizes.David Anderson2018-08-025-35/+125
* liblp: Simplify GrowPartition().David Anderson2018-08-021-48/+38
* Merge "liblp: Add a ResizePartition helper to MetadataBuilder."Treehugger Robot2018-08-024-66/+57
|\
| * liblp: Add a ResizePartition helper to MetadataBuilder.David Anderson2018-08-014-66/+57
* | Merge "fs_mgr: Always mount tmpfs with MS_NOEXEC"Treehugger Robot2018-08-011-2/+2
|\ \
| * | fs_mgr: Always mount tmpfs with MS_NOEXECLuis Hector Chavez2017-07-101-2/+2
* | | Merge "init: run fsck for early mount partitions"Tom Cherry2018-08-011-0/+3
|\ \ \ | |_|/ |/| |
| * | init: run fsck for early mount partitionsTom Cherry2018-07-311-0/+3
* | | liblp: Allow building liblp as a shared library.David Anderson2018-07-272-12/+7
* | | Merge "Move recovery to /system/bin"Treehugger Robot2018-07-271-1/+1
|\ \ \ | |/ / |/| |
| * | Move recovery to /system/binJerry Zhang2018-07-241-1/+1
* | | Merge "fs_mgr: Build and use shared libs."Tao Bao2018-07-251-2/+7
|\ \ \
| * | | fs_mgr: Build and use shared libs.Tao Bao2018-07-251-2/+7
| |/ /
* | | Merge changes Ica6bf5c6,I3f626433Treehugger Robot2018-07-253-1/+30
|\ \ \ | |/ / |/| |
| * | fs_mgr: libdm: add support android-verity target.Sandeep Patil2018-07-233-0/+29
| * | dmctl: Do not skip argument if not matched with '-ro'.Sandeep Patil2018-07-231-1/+1
* | | fs_mgr: Add a method for creating one-off partition instances.David Anderson2018-07-232-11/+52
* | | fs_mgr: Remove early prototype code.David Anderson2018-07-192-49/+0
* | | liblp: Allow packing partition data into super images.David Anderson2018-07-182-7/+150
* | | liblp: Allow specifying a custom block size when building sparse images.David Anderson2018-07-173-38/+63
* | | liblp: Add a method to create sparse images of the super partition.David Anderson2018-07-133-0/+115
* | | liblp: Move image reading/writing functions to a new cpp file.David Anderson2018-07-138-59/+117
* | | liblp: Force more sizes to be a multiple of the sector size.David Anderson2018-07-134-20/+15
* | | liblp: Add block device size to LpMetadataGeometry.David Anderson2018-07-134-2/+21
* | | liblp: Rename the metadata partition name to "super".David Anderson2018-07-121-1/+1
* | | liblp: Clean up public headers.David Anderson2018-07-1210-59/+91
* | | liblp: Improve reliability of UpdatePartitionTable.David Anderson2018-07-115-59/+164
* | | Merge "liblp: Make it easier to test UpdatePartitionTable."Treehugger Robot2018-07-114-6/+105
|\ \ \
| * | | liblp: Make it easier to test UpdatePartitionTable.David Anderson2018-07-114-6/+105
* | | | Merge "liblp: Refactor the partition table update API."Treehugger Robot2018-07-113-91/+112
|\| | |
| * | | liblp: Refactor the partition table update API.David Anderson2018-07-113-91/+112
| |/ /
* / / Fix build breakage on non-linuxPawin Vongmasa2018-07-101-0/+2
|/ /
* | liblp: Implement support for request queue alignment.David Anderson2018-07-098-30/+389
* | liblp: Fix incorrect get_block_device_size usage.David Anderson2018-07-061-1/+2
* | Merge "fs_mgr: fs_mgr_update_verity_state take std::function"Treehugger Robot2018-06-282-4/+7
|\ \
| * | fs_mgr: fs_mgr_update_verity_state take std::functionMark Salyzyn2018-06-282-4/+7
* | | fs_mgr: Add support in fs_mgr_read_fstab_file for /proc/mountsMark Salyzyn2018-06-272-46/+122
|/ /
* | fs_mgr: remove fs_mgr_dm_ioctlDavid Anderson2018-06-274-122/+2
* | fs_mgr: replace DM_TABLE_STATUS use with libdm.David Anderson2018-06-275-13/+104
* | fs_mgr: Use libdm for fs_mgr_verity.David Anderson2018-06-262-68/+42
* | libdm: Add DmTargetVerity and use it in fs_mgr_avb.David Anderson2018-06-255-124/+141
* | fs_mgr: Use libdm for dm-linear devices.David Anderson2018-06-253-122/+58
* | libdm: Add unit tests for dm-linear.David Anderson2018-06-255-3/+219
* | libdm: Add helper classes for loop control.David Anderson2018-06-254-1/+271
* | Merge "libdm: Implement GetDmDevicePathByName()."Treehugger Robot2018-06-223-4/+35
|\ \
| * | libdm: Implement GetDmDevicePathByName().David Anderson2018-06-223-4/+35
* | | Merge "liblp: Add unit tests for flashing and readback."Treehugger Robot2018-06-227-40/+481
|\ \ \ | |/ / |/| |
| * | liblp: Add unit tests for flashing and readback.David Anderson2018-06-217-40/+481
* | | Merge "liblp: Add unit tests."android-n-iot-release-smart-displayTreehugger Robot2018-06-227-2/+377
|\| |
| * | liblp: Add unit tests.David Anderson2018-06-217-2/+377