summaryrefslogtreecommitdiffstats
path: root/fs_mgr
Commit message (Expand)AuthorAgeFilesLines
* Merge "fs_mgr: fs_mgr_update_verity_state take std::function"Treehugger Robot2018-06-282-4/+7
|\
| * fs_mgr: fs_mgr_update_verity_state take std::functionMark Salyzyn2018-06-282-4/+7
* | fs_mgr: Add support in fs_mgr_read_fstab_file for /proc/mountsMark Salyzyn2018-06-272-46/+122
|/
* fs_mgr: remove fs_mgr_dm_ioctlDavid Anderson2018-06-274-122/+2
* fs_mgr: replace DM_TABLE_STATUS use with libdm.David Anderson2018-06-275-13/+104
* fs_mgr: Use libdm for fs_mgr_verity.David Anderson2018-06-262-68/+42
* libdm: Add DmTargetVerity and use it in fs_mgr_avb.David Anderson2018-06-255-124/+141
* fs_mgr: Use libdm for dm-linear devices.David Anderson2018-06-253-122/+58
* libdm: Add unit tests for dm-linear.David Anderson2018-06-255-3/+219
* libdm: Add helper classes for loop control.David Anderson2018-06-254-1/+271
* Merge "libdm: Implement GetDmDevicePathByName()."Treehugger Robot2018-06-223-4/+35
|\
| * libdm: Implement GetDmDevicePathByName().David Anderson2018-06-223-4/+35
* | Merge "liblp: Add unit tests for flashing and readback."Treehugger Robot2018-06-227-40/+481
|\ \ | |/ |/|
| * liblp: Add unit tests for flashing and readback.David Anderson2018-06-217-40/+481
* | Merge "liblp: Add unit tests."android-n-iot-release-smart-displayTreehugger Robot2018-06-227-2/+377
|\|
| * liblp: Add unit tests.David Anderson2018-06-217-2/+377
* | libdm: Implement zero and linear targets.David Anderson2018-06-216-18/+192
* | libdm: Add DmTargetTypeInfo and a unit test.David Anderson2018-06-216-27/+83
|/
* Merge "libdm: Implement LoadTableAndActivate."Treehugger Robot2018-06-215-19/+57
|\
| * libdm: Implement LoadTableAndActivate.David Anderson2018-06-205-19/+57
* | Merge "libdm: Move includes to a libdm folder."Treehugger Robot2018-06-217-30/+13
|\|
| * libdm: Move includes to a libdm folder.David Anderson2018-06-207-30/+13
* | Merge "libdm: Clean up error messages and dm_ioctl use."Treehugger Robot2018-06-202-27/+17
|\|
| * libdm: Clean up error messages and dm_ioctl use.David Anderson2018-06-192-27/+17
* | init: Create logical partitions via liblp.David Anderson2018-06-194-0/+42
* | fs_mgr: Add a library for managing logical partitions.David Anderson2018-06-1911-0/+1625
|/
* Revert "fs_mgr: Add a library for managing logical partitions."David Anderson2018-06-1811-1614/+0
* fs_mgr: Add a library for managing logical partitions.David Anderson2018-06-1411-0/+1614
* fs_mgr: dmctl: fix 'dmctl help' outputSandeep Patil2018-06-131-6/+6
* Merge changes from topic "libdm"Treehugger Robot2018-06-1310-0/+903
|\
| * fs_mgr: libdm: Add support to list existing device mapper devicesSandeep Patil2018-06-133-5/+143
| * fs_mgr: libdm: add support to create and delete device mapper devices.Sandeep Patil2018-06-133-37/+113
| * fs_mgr: device mapper: Add libdm and 'dmctl' tool to use it.Sandeep Patil2018-06-1310-0/+689
* | fs_mgr: reorder getting boot configBowgo Tsai2018-06-111-15/+15
|/
* Merge "fs_mg: allow getting VBMeta Digest from device-tree"Treehugger Robot2018-06-111-3/+3
|\
| * fs_mg: allow getting VBMeta Digest from device-treeBowgo Tsai2018-06-111-3/+3
* | fs_mgr: fs_mgr_get_boot_config_from_kernel_cmdline deal with quoteMark Salyzyn2018-06-084-14/+226
|/
* Merge "fs_mgr: remove some unused functions"Tom Cherry2018-06-074-30/+1
|\
| * fs_mgr: remove some unused functionsTom Cherry2018-06-074-30/+1
* | fs_mgr: avb should use built-in kernel command line parserMark Salyzyn2018-06-071-22/+9
|/
* Build adbd for recoveryJiyong Park2018-05-241-0/+2
* Adds /dev/block/by-name/<partition> symlinksBowgo Tsai2018-05-182-0/+62
* init/fs_mgr: prototype first-stage dm-linear supportDavid Anderson2018-05-1410-11/+318
* fs_mgr: target-agnostic device-mapper helpersDavid Anderson2018-05-035-30/+30
* fs_mgr: clean up dm ioctl flagsDavid Anderson2018-05-025-10/+11
* make_f2fs: specify sector size for target image size and missing optionsJaegeuk Kim2018-04-041-1/+12
* Support Speck encryption.Paul Crowley2018-03-301-1/+5
* fs_mgr: Ignore invalid DT device nodesTom Marshall2018-03-071-0/+6
* fs_mgr: add sysfs_path=%s to indicate a location of sysfs entryJaegeuk Kim2018-02-263-1/+16
* Use vold's mount with metadata encryption service.Paul Crowley2018-02-011-0/+30