summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Fix memory leak when GateKeeperProxy.verify() returnsKihyung Lee2018-06-171-2/+4
* gatekeeperd: use std::unique_ptrJustin Yun2017-08-171-1/+2
* Don't look up parent user SID.Pavel Grafov2017-06-281-18/+1
* Credential FRP: keep gatekeeperd credentials after resetAdrian Roos2017-04-181-7/+34
* gatekeeper HAL uses "default" service nameChris Phoenix2017-02-231-1/+1
* Adjust for small changes in the native keystore interfaceJanis Danisevskis2017-01-191-3/+3
* resolve merge conflicts of a45b1d6f3 to masterMark Salyzyn2017-01-111-1/+1
|\
| * Merge "liblog: use log/log.h when utilizing ALOG macros" am: 01e12b4ee7 am: c...Mark Salyzyn2017-01-111-1/+1
| |\
| | * liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-111-1/+1
* | | Merge "Return<*> getStatus().isOk() -> isOk()"Steven Moreland2017-01-041-2/+2
|\ \ \
| * | | Return<*> getStatus().isOk() -> isOk()Steven Moreland2017-01-031-2/+2
* | | | gatekeeperd: protect from invalid data passed by HAL am: 8c63536dedAlexey Polyudov2017-01-031-1/+8
|\ \ \ \ | |/ / / |/| / / | |/ /
| * | gatekeeperd: protect from invalid data passed by HALAlexey Polyudov2017-01-031-1/+8
| |\ \ | | |/ | |/|
| | * gatekeeperd: protect from invalid data passed by HALAlexey Polyudov2016-12-211-1/+8
* | | Use HIDL-generated HAL interworking codeAlexey Polyudov2016-11-211-25/+78
|/ /
* | system/core Replace cutils/log.h with android/log.hMark Salyzyn2016-09-301-10/+7
* | Cleanup uses of sprintf so we can deprecate it.George Burgess IV2016-03-071-4/+4
|/
* [gatekeeperd] Check parent profile for SID lookupsAndres Morales2015-08-051-1/+16
* Merge "[gatekeeperd] fix use of uninitialized memory" into mnc-devAndres Morales2015-07-101-0/+2
|\
| * [gatekeeperd] fix use of uninitialized memoryAndres Morales2015-07-081-0/+2
* | [gatekeeperd] fix file descriptor leakAndres Morales2015-07-101-0/+1
|/
* [gatekeeperd] fix issue with SW->HW upgradesAndres Morales2015-06-241-2/+4
* [gatekeeperd] clear state and mark on cold bootAndres Morales2015-06-241-0/+25
* [gatekeeperd] handle upgrades from software version to HALAndres Morales2015-06-221-6/+34
* [gatekeeperd] verify a password after enrolling successfullyAndres Morales2015-06-021-0/+6
* [gatekeeperd] return brute-force throttling informationAndres Morales2015-05-271-15/+16
* Move SoftGateKeeper into gatekeeperdAndres Morales2015-05-141-12/+36
* Make clear SID delete the fileAndres Morales2015-04-171-2/+11
* Implement clear SID APIAndres Morales2015-04-161-0/+11
* Implement SID APIAndres Morales2015-04-161-3/+66
* Use proper NO_ERROR checking KS return valueAndres Morales2015-04-131-2/+4
* Update verify API to return auth token blobAndres Morales2015-04-111-6/+15
* Add challenge to verify callAndres Morales2015-04-101-2/+2
* GateKeeper proxy serviceAndres Morales2015-04-081-0/+153