summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* libbatterymonitor: vendor_availableYifan Hong2018-07-161-8/+0
* Remove obsolete BRILLO variableDan Willemsen2018-03-101-3/+0
* healthd: restructure healthd_mode_chargerLuke Song2017-07-181-0/+26
* Split libhidl into base and transport.Yifan Hong2016-11-171-1/+2
* healthd: start using the new Health halSandeep Patil2016-11-101-11/+3
* healthd: refactor healthd code to split into 'charger' and 'healthd'Sandeep Patil2016-11-081-10/+4
* healthd: build 'charger' and 'healthd' binariesSandeep Patil2016-11-081-4/+43
* healthd: refactor to split charger and framework facing codeSandeep Patil2016-11-081-45/+48
* resolve merge conflicts of 4897bb5 to nyc-mr2-dev-plus-aospTom Cherry2016-10-251-0/+4
|\
| * Enable CHARGER_ENABLE_SUSPEND to allow suspendNick Vaccaro2016-10-241-1/+4
* | resolve merge conflicts of 7c5aeb0 to nyc-mr2-dev-plus-aospNick Vaccaro2016-10-241-0/+8
|\|
| * healthd: allow override of wake interval timingNick Vaccaro2016-10-211-0/+8
* | resolve merge conflicts of 565ba02 to nyc-mr1-dev-plus-aospDamien Bargiacchi2016-09-131-5/+50
|\|
| * Allow customization of charger animationDamien Bargiacchi2016-09-121-6/+46
| * healthd: separate libbatterymonitor for use in recovery.Yabin Cui2016-02-231-2/+11
* | batterymonitor: simplify readFromFile and use std::string buffersMichael Scott2016-06-201-2/+2
* | Export libbinder headers from libhealhd.defaultChristopher Wiley2016-04-181-0/+1
* | healthd: Explicitly reference headers from libbinderChristopher Wiley2016-04-121-1/+2
* | healthd: separate libbatterymonitor for use in recovery.Yabin Cui2016-02-191-3/+12
* | healthd: Add "No UI" operation for charger modeTodd Poynor2016-02-171-2/+24
|/
* Don't use libstdc++.Dan Albert2015-10-231-1/+1
* Remove obsolete BUILD_TINY_ANDROID check from healthd makefileTrevor Drake2015-01-231-4/+0
* healthd: Turn on -WerrorMark Salyzyn2014-05-151-1/+2
* remove pixelflinger from healthdDoug Zongker2014-03-111-1/+1
* Install the nonexistent-source symlink as a post-install stepYing Wang2013-09-201-15/+3
* healthd: move charger executable to healthd charger modeTodd Poynor2013-09-171-1/+62
* healthd: move Android communication code to separate sourceTodd Poynor2013-09-171-0/+1
* healthd: switch to HAL static librariesTodd Poynor2013-08-131-6/+7
* healthd: add health HAL supportTodd Poynor2013-08-071-0/+6
* healthd: Add system health monitoring daemonTodd Poynor2013-07-251-0/+23