summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* resolve merge conflicts of 796987482 to stage-aosp-masterElliott Hughes2017-10-171-1/+0
|\
| * <stdbool.h> not necessary in C++.Elliott Hughes2017-10-171-1/+0
| * Merge "healthd: notify listeners using local copy of list, drop lock"Todd Poynor2017-06-291-3/+13
| |\
| | * healthd: notify listeners using local copy of list, drop lockTodd Poynor2017-06-291-3/+13
* | | resolve merge conflicts of 74a5f22d9 to oc-dr1-dev-plus-aospLuke Song2017-07-194-358/+428
|\ \ \
| * | | healthd: restructure healthd_mode_chargerLuke Song2017-07-184-362/+432
* | | | Merge changes Ibe1feb39,I05be83e4,If1422e4d am: a4f086ab20Mark Salyzyn2017-06-271-8/+14
|\ \ \ \ | | |/ / | |/| |
| * | | Merge changes Ibe1feb39,I05be83e4,If1422e4dMark Salyzyn2017-06-271-8/+14
| |\ \ \ | | | |/ | | |/|
| | * | healthd: check console-ramoops-0Mark Salyzyn2017-06-271-8/+14
* | | | healthd: notify listeners using local copy of list, drop lockTodd Poynor2017-06-271-3/+13
|\ \ \ \ | |/ / / |/| | / | | |/ | |/|
| * | healthd: notify listeners using local copy of list, drop lockandroid-vts-8.0_r1Todd Poynor2017-06-271-3/+13
* | | Merge "healthd: add battery health status values from JEITA spec" am: 5dd87c4ef6Yueyao Zhu2017-06-211-0/+4
|\ \ \ | |/ / |/| / | |/
| * healthd: add battery health status values from JEITA specYueyao Zhu2017-06-201-0/+4
* | Merge "healthd: Implement scheduleUpdate" am: 6edabc75ab am: c0405200b8Adam Lesinski2017-03-222-0/+5
|\|
| * Merge "healthd: Implement scheduleUpdate"Adam Lesinski2017-03-222-0/+5
| |\
| | * healthd: Implement scheduleUpdateAdam Lesinski2017-03-222-0/+5
* | | Merge "libutils: String\d+ make std_string private" am: 76850afa52 am: 2ebb1e...Steven Moreland2017-03-111-1/+1
|\| |
| * | Merge "libutils: String\d+ make std_string private"Steven Moreland2017-03-111-1/+1
| |\|
| | * libutils: String\d+ make std_string privateSteven Moreland2017-03-111-1/+1
* | | Merge "Revert "Add BMS as a Battery type""TreeHugger Robot2017-03-061-1/+0
|\ \ \
| * | | Revert "Add BMS as a Battery type"Yueyao Zhu2017-03-061-1/+0
* | | | health HAL uses "default" service nameChris Phoenix2017-02-231-1/+1
* | | | healthd: return battery status propertyJin Qian2017-02-071-0/+10
* | | | healthd: charger mode use reboot(), not android_reboot()Todd Poynor2017-02-011-3/+3
* | | | Merge "healthd: Track the API change of minui/minui.h." am: fb8c70cf4b am: 93...Tao Bao2017-01-241-8/+10
|\ \ \ \ | |/ / / |/| / / | |/ /
| * | Merge "healthd: Track the API change of minui/minui.h." am: fb8c70cf4bTao Bao2017-01-241-8/+10
| |\|
| | * healthd: Track the API change of minui/minui.h.Tao Bao2017-01-191-8/+10
| * | healthd: Show animation before waiting on timerNick Vaccaro2016-11-291-6/+7
| |\ \
| * \ \ resolve merge conflicts of e3083de to nyc-mr1-dev-plus-aospNick Vaccaro2016-11-291-0/+4
| |\ \ \
| * \ \ \ Always show the battery percentage unless it is unknownDamien Bargiacchi2016-11-291-2/+7
| |\ \ \ \
| * \ \ \ \ resolve merge conflicts of 1f1a6fd to nyc-mr1-dev-plus-aospNick Vaccaro2016-11-282-3/+21
| |\ \ \ \ \
* | | | | | | Add BMS as a Battery typeAdam Lesinski2016-12-091-0/+1
* | | | | | | Split libhidl into base and transport.Yifan Hong2016-11-171-1/+2
* | | | | | | healthd: start using the new Health halSandeep Patil2016-11-103-41/+75
* | | | | | | healthd: refactor healthd code to split into 'charger' and 'healthd'Sandeep Patil2016-11-085-351/+420
* | | | | | | healthd: build 'charger' and 'healthd' binariesSandeep Patil2016-11-081-4/+43
* | | | | | | healthd: refactor to split charger and framework facing codeSandeep Patil2016-11-081-45/+48
* | | | | | | healthd: Show animation before waiting on timer am: 6f8314900fNick Vaccaro2016-10-261-6/+7
|\ \ \ \ \ \ \ | | |_|_|_|/ / | |/| | | | |
| * | | | | | healthd: Show animation before waiting on timerNick Vaccaro2016-10-261-6/+7
| * | | | | | Merge "Enable CHARGER_ENABLE_SUSPEND to allow suspend" into cw-f-devTreeHugger Robot2016-10-241-1/+4
| |\ \ \ \ \ \ | | | |_|_|/ / | | |/| | | |
| * | | | | | Merge "Always show the battery percentage unless it is unknown" into cw-f-devTreeHugger Robot2016-10-241-2/+7
| |\ \ \ \ \ \ | | |_|_|/ / / | |/| | | / / | | | |_|/ / | | |/| | |
* | | | | | resolve merge conflicts of 4897bb5 to nyc-mr2-dev-plus-aospTom Cherry2016-10-251-0/+4
|\ \ \ \ \ \
| * \ \ \ \ \ Enable CHARGER_ENABLE_SUSPEND to allow suspendNick Vaccaro2016-10-241-1/+4
| |\ \ \ \ \ \ | | | |_|/ / / | | |/| | | |
| | * | | | | Enable CHARGER_ENABLE_SUSPEND to allow suspendNick Vaccaro2016-10-241-1/+4
| | |/ / / /
* | | | | | Always show the battery percentage unless it is unknown am: 3f0250c3ccDamien Bargiacchi2016-10-241-2/+7
|\| | | | |
| * | | | | Always show the battery percentage unless it is unknownDamien Bargiacchi2016-10-241-2/+7
| |\ \ \ \ \ | | |/ / / / | |/| / / / | | |/ / /
| | * | | Always show the battery percentage unless it is unknownDamien Bargiacchi2016-10-241-2/+7
* | | | | resolve merge conflicts of 7c5aeb0 to nyc-mr2-dev-plus-aospNick Vaccaro2016-10-242-3/+21
|\| | | | | |_|/ / |/| | |
| * | | healthd: allow override of wake interval timingNick Vaccaro2016-10-212-3/+21
* | | | healthd: move binder fd to not use EPOLLWAKEUP am: e89ea5eb85Tim Murray2016-10-213-7/+15
|\| | | | |_|/ |/| |