summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Moved all files from include/system to libsystem/include/systemVijay Venkatraman2017-04-058-2148/+1
* Revert "Revert "Qemu-pipe: refactor qemu_pipe.h into libqemu_pipe""bohu2017-03-291-134/+0
* Revert "Qemu-pipe: refactor qemu_pipe.h into libqemu_pipe"bohu2017-03-281-0/+134
* Merge changes from topic 'qemu-cp'Bo Hu2017-03-281-134/+0
|\
| * Qemu-pipe: refactor qemu_pipe.h into libqemu_pipebohu2017-03-281-134/+0
* | Deprecate system/window.hMathias Agopian2017-03-222-1058/+1093
* | Remove retire frame event.Brian Anderson2017-03-161-16/+4
|/
* Add an “is valid” query to ANativeWindowMathias Agopian2017-03-081-0/+6
* Add queries for surface color space supportCourtney Goeltzenleuchter2017-03-031-0/+14
* Add dataspace to match upstream EGL extensionCourtney Goeltzenleuchter2017-03-011-0/+2
* Replace "GL" naming with "GPU".Brian Anderson2017-02-161-2/+2
* Add NATIVE_WINDOW_GET_COMPOSITOR_TIMINGBrian Anderson2017-02-031-12/+22
* Add native_window_get_next_frame_id.Brian Anderson2017-02-031-5/+12
* Merge "Add SMPTE2086 structures"Courtney Goeltzenleuchter2017-01-301-0/+20
|\
| * Add SMPTE2086 structuresCourtney Goeltzenleuchter2017-01-261-0/+20
* | Merge "Add enums for 10bit color formats"Courtney Goeltzenleuchter2017-01-301-0/+1
|\|
| * Add enums for 10bit color formatsCourtney Goeltzenleuchter2017-01-261-0/+1
* | Merge "Add dataspace for sensor direct report"TreeHugger Robot2017-01-271-0/+1
|\ \
| * | Add dataspace for sensor direct reportPeng Xu2017-01-241-0/+1
* | | Remove old macro/function to get {min|max}RefreshDurationIan Elliott2017-01-261-9/+0
| |/ |/|
* | Vulkan: only report refresh duration (add new call for new way)Ian Elliott2017-01-251-1/+10
|/
* Merge "Plumb refresh cycle duration up to VK_GOOGLE_display_timing."TreeHugger Robot2017-01-231-0/+9
|\
| * Plumb refresh cycle duration up to VK_GOOGLE_display_timing.Ian Elliott2017-01-231-0/+9
* | Add Display P3 color modeRomain Guy2017-01-201-0/+1
|/
* Merge "Update native_window_get_frame_timestamps args"Brian C. Anderson2017-01-161-5/+7
|\
| * Update native_window_get_frame_timestamps argsBrian Anderson2017-01-121-5/+7
* | Merge "Fix typo in radio_metadata_t definition."Tomasz Wasilczyk2017-01-121-1/+1
|\ \ | |/ |/|
| * Fix typo in radio_metadata_t definition.Tomasz Wasilczyk2016-12-291-1/+1
* | Merge "Add DISPLAY-P3 DATASPACE"Courtney Goeltzenleuchter2017-01-101-0/+2
|\ \
| * | Add DISPLAY-P3 DATASPACECourtney Goeltzenleuchter2017-01-061-0/+2
| |/
* / Make metadata field mandatory for program info struct.Tomasz Wasilczyk2017-01-061-2/+2
|/
* Remove RGBX_FP16 formatRomain Guy2016-12-161-1/+0
* Regenerate graphics-base.hRomain Guy2016-12-141-0/+1
* Prevent conflict with deprecated pixel format constantsRomain Guy2016-12-141-2/+2
* Ran hardware/interfaces/update-base-files.sh.Steven Moreland2016-12-121-3/+4
* Merge "Add NATIVE_WINDOW_ENABLE_FRAME_TIMESTAMPS"Brian C. Anderson2016-12-031-1/+9
|\
| * Add NATIVE_WINDOW_ENABLE_FRAME_TIMESTAMPSBrian Anderson2016-11-171-1/+9
* | Merge "Add displayPresentTime to NATIVE_WINDOW_GET_FRAME_TIMESTAMPS"Brian C. Anderson2016-12-011-3/+16
|\|
| * Add displayPresentTime to NATIVE_WINDOW_GET_FRAME_TIMESTAMPSBrian Anderson2016-11-171-3/+16
* | Merge "Rename posted to requestedPresent for NATIVE_WINDOW_GET_FRAME_TIMESTAMPS"Brian C. Anderson2016-11-301-3/+4
|\|
| * Rename posted to requestedPresent for NATIVE_WINDOW_GET_FRAME_TIMESTAMPSBrian Anderson2016-11-151-3/+4
* | Update with wide gamut definesCourtney Goeltzenleuchter2016-11-171-3/+16
|/
* Adds ANativeWindowBuffer support for layered images.Craig Donner2016-11-111-1/+9
* graphics.h: generate some of the enums from HIDLChia-I Wu2016-10-312-1196/+140
* radio: fix compatibility for 64 bit processesEric Laurent2016-10-261-18/+20
* Merge "[qemu]: Fix payload size format in qemu_pipe_frame_send()" am: e5976be...Miodrag Dinic2016-09-301-1/+1
|\
| * [qemu]: Fix payload size format in qemu_pipe_frame_send()Miodrag Dinic2016-09-301-1/+1
* | Merge "Fix warnings in system/ headers" am: d7f60fd871 am: 299df0bf01Colin Cross2016-09-224-11/+29
|\|
| * Fix warnings in system/ headersColin Cross2016-09-214-11/+29
| * Add color mode enumsCourtney Goeltzenleuchter2016-09-081-0/+230