summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Moved all files from include/system to libsystem/include/systemVijay Venkatraman2017-04-067-3195/+1
* Fix typo in radio_metadata_t definition.Tomasz Wasilczyk2017-01-121-1/+1
* Make metadata field mandatory for program info struct.Tomasz Wasilczyk2017-01-091-1/+2
* Merge "[qemu]: Fix payload size format in qemu_pipe_frame_send()" am: e5976be...Miodrag Dinic2016-09-301-1/+1
|\
| * [qemu]: Fix payload size format in qemu_pipe_frame_send()Miodrag Dinic2016-09-301-1/+1
* | Merge "Fix warnings in system/ headers" am: d7f60fd871 am: 299df0bf01Colin Cross2016-09-224-11/+29
|\|
| * Fix warnings in system/ headersColin Cross2016-09-214-11/+29
| * Add color mode enumsCourtney Goeltzenleuchter2016-09-081-0/+230
| * add android_flex_layout for describing all flexible formats.Lajos Molnar2016-09-081-0/+96
* | NativeWindow: Add LAST_[DE]QUEUE_DURATION queriesDan Stoza2016-07-061-0/+10
|\ \
| * | NativeWindow: Add LAST_[DE]QUEUE_DURATION queriesDan Stoza2016-07-011-0/+10
* | | Add color mode enumsCourtney Goeltzenleuchter2016-06-211-0/+230
|\| |
| * | Add color mode enumsCourtney Goeltzenleuchter2016-06-211-0/+230
* | | Merge \\\"[qemu]: Move qemu_pipe.h from include/system/ directory.\\\" am: 44...David 'Digit' Turner2016-06-211-0/+134
|\ \ \ | |/ / |/| / | |/
| * Merge \"[qemu]: Move qemu_pipe.h from include/system/ directory.\"David 'Digit' Turner2016-06-211-0/+134
| |\
| | * [qemu]: Move qemu_pipe.h from include/system/ directory.David 'Digit' Turner2016-06-171-0/+134
* | | Merge "add android_flex_layout for describing all flexible formats." into nyc...Dan Stoza2016-06-141-0/+96
|\ \ \
| * | | add android_flex_layout for describing all flexible formats.Lajos Molnar2016-06-021-0/+96
| |/ /
* / / Header changes for getFrameTimestampsPablo Ceballos2016-06-031-0/+13
|/ /
* | graphics.h: Add android_hdr_tDan Stoza2016-04-061-0/+14
* | Merge "Rename single buffer mode to shared buffer mode" into nyc-devPablo Ceballos2016-03-281-8/+8
|\ \
| * | Rename single buffer mode to shared buffer modePablo Ceballos2016-03-171-8/+8
* | | graphics.h: Add android_color_transform_tDan Stoza2016-03-241-0/+28
|/ /
* | keep legacy HAL_DATASPACE enums unchangedLajos Molnar2016-02-241-12/+12
* | Merge "Add the setAutoRefresh interface in ANativeWindow" into nyc-devPablo Ceballos2016-02-201-0/+12
|\ \
| * | Add the setAutoRefresh interface in ANativeWindowPablo Ceballos2016-02-091-0/+12
* | | Expand HAL_DATASPACE to include range, standard and transfer bitfieldsLajos Molnar2016-02-091-88/+369
|/ /
* | graphics: Include stddef.h for size_t.Mattias Nissler2016-02-031-0/+1
* | Merge "Name the pixel format and transform enums" am: 53529ecacdDan Stoza2016-01-281-4/+4
|\|
| * Name the pixel format and transform enumsDan Stoza2015-12-171-4/+4
* | Add comment to keep enum in sync.Robert Carr2015-12-171-1/+2
* | Add emergency announcement to definitions.Sanket Agarwal2015-11-051-1/+4
* | Expose setSingleBufferMode in ANativeWindowPablo Ceballos2015-11-031-0/+14
|/
* graphics: update flexible YUV format gralloc requirementYin-Chia Yeh2015-07-141-1/+1
* Camera: Add new set video format/dataspace commandEino-Ville Talvala2015-06-081-0/+16
* Graphics depth formats: Add confidence valuesEino-Ville Talvala2015-05-261-13/+29
* ANativeWindow: Add NATIVE_WINDOW_BUFFER_AGE queryDan Stoza2015-04-281-1/+10
* media: reserve color formats used by flex-YUV422/444 and RGB/A888Lajos Molnar2015-04-241-4/+60
* am a197c3b7: am 3ec9c17f: am 04274a29: Merge "Add NATIVE_WINDOW_SET_SURFACE_D...Dan Stoza2015-04-151-24/+30
|\
| * Add NATIVE_WINDOW_SET_SURFACE_DAMAGEDan Stoza2015-04-151-24/+30
| * DO NOT MERGE Add ANativeWindow dataSpace; update graphics formats, color spacesEino-Ville Talvala2015-03-192-38/+201
* | Move audio includes to system/media/audioRom Lemarchand2015-04-033-1706/+0
* | Merge "audio.h: add AUDIO_FORMAT_DTS"Phil Burk2015-04-021-0/+5
|\ \
| * | audio.h: add AUDIO_FORMAT_DTSPhil Burk2015-04-011-0/+5
* | | Merge "graphics: add android raw12 format"Yin-Chia Yeh2015-03-311-0/+50
|\ \ \ | |/ / |/| |
| * | graphics: add android raw12 formatYin-Chia Yeh2015-03-301-0/+50
* | | Merge "Fix comment in audio definitions header"Jean-Michel Trivi2015-03-241-1/+1
|\ \ \ | |/ / |/| |
| * | Fix comment in audio definitions headerJean-Michel Trivi2015-03-241-1/+1
* | | Definitions for broadcast radio.Eric Laurent2015-03-131-0/+247
|/ /
* | Merge "Fix comment on AUDIO_FORMAT_PCM_SUB_8_24_BIT"Andy Hung2015-03-101-1/+1
|\ \