summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Moves libmemtrack header to standard locationAdam Lesinski2013-09-231-0/+147
* Remove mkdir() side effect, add .nomedia, utils.Jeff Sharkey2013-09-201-0/+8
* Merge "Fix rotation in camera2 API" into klp-devMathias Agopian2013-09-182-1/+6
|\
| * Fix rotation in camera2 APIMathias Agopian2013-09-182-1/+6
* | trace: Add support for tracing 64-bit ints.Jamie Gennis2013-09-181-0/+17
|/
* Add HOTWORD audio source to audio.hEric Laurent2013-09-091-0/+5
* Switch back to subsystem "net" for netlink events.Lorenzo Colitti2013-09-021-0/+2
* Add helpers for audio remote submix devices.Jeff Brown2013-08-161-1/+5
* Replace sRGB_888 with sRGB_X_8888Jesse Hall2013-08-161-1/+1
* Parse IP address changes in NetlinkEvent.Lorenzo Colitti2013-08-141-0/+1
* Richer SD card permissions through FUSE.Jeff Sharkey2013-08-081-46/+61
* Merge "Add audio_input_flags_t"Glenn Kasten2013-08-051-0/+10
|\
| * Add audio_input_flags_tGlenn Kasten2013-08-021-0/+10
* | libnetutils: Get mtu together with dhcp session resultsDmitry Shmidt2013-08-021-2/+6
|/
* Merge "Window: Add query for consumer usage bits."Eino-Ville Talvala2013-08-011-1/+7
|\
| * Window: Add query for consumer usage bits.Eino-Ville Talvala2013-07-301-1/+7
* | minor tweaks to FlattenableUtilsMathias Agopian2013-08-011-5/+8
* | Add a new utf8-to-utf16 conversion function.Dianne Hackborn2013-07-311-0/+7
* | Make Flattenable not virtual (libutils)Mathias Agopian2013-07-312-39/+92
* | libutils: give BasicHashtableImpl a virtual destructorAlex Ray2013-07-301-0/+1
* | utils: move thread enums to system/coreAlex Ray2013-07-301-47/+1
* | Added bitwise-or and bitwise-and to BitSetMichael Wright2013-07-301-0/+14
* | Make trace macros slightly more robustTim Murray2013-07-301-0/+9
* | remove unused declarations and reformatMathias Agopian2013-07-301-47/+44
* | remove reserved virtual slotsMathias Agopian2013-07-301-20/+0
* | new String8, String16 ctors to initialize empty static strings with static li...Mathias Agopian2013-07-302-0/+18
* | libutils clean-upMathias Agopian2013-07-3016-1194/+12
* | Add new Looper API to check whether the looper is idle.Dianne Hackborn2013-07-301-0/+11
* | improved CallStack a bitMathias Agopian2013-07-301-2/+4
* | Fix a crasher with RefBase debugging and vectors of wp<>Mathias Agopian2013-07-301-39/+56
* | Add Vector::resize()Jesse Hall2013-07-302-1/+8
* | Add Thread::isRunning and Condition::signal(WakeUpType)Romain Guy2013-07-302-0/+16
* | rename binder services main thread to Binder_*Mathias Agopian2013-07-301-0/+3
* | utils: Allow non android namespaces to use ALOGD_IF_SLOWNaseer Ahmed2013-07-301-1/+1
* | Add LinearAllocatorChris Craik2013-07-301-0/+97
* | utils: fix warnings for unused parametersIgor Murashkin2013-07-303-6/+6
* | utils: clarify scoped tracing functionalityAlex Ray2013-07-301-8/+5
* | utils: Use cutils tracing functionality.Alex Ray2013-07-301-141/+9
* | Add LruCache::IteratorRomain Guy2013-07-301-24/+26
* | Add another ifndef and a couple of methods to LruCacheRomain Guy2013-07-302-0/+28
* | Add #ifndef to prevent multiple definitionsRomain Guy2013-07-301-0/+5
* | Reduce emulator logspamAndy McFadden2013-07-301-0/+2
* | Add an LRU cache plus hashing primitivesRaph Levien2013-07-304-1/+252
* | Ensure that Vector::erase() returns a valid iteratorJason Simmons2013-07-301-1/+2
* | Revert "Revert "put back the unused virtuals in Vector<>""Dave Burke2013-07-301-0/+20
* | Add runtime debugging capabilities to OpenGLRomain Guy2013-07-301-0/+5
* | Add TEMP_FAILURE_RETRY to ZipUtilsKenny Root2013-07-301-0/+23
* | minor SharedBuffer clean-upMathias Agopian2013-07-301-17/+8
* | Add a way to retrieve a Region as a SharedBufferMathias Agopian2013-07-301-1/+1
* | Revert "put back the unused virtuals in Vector<>"Mathias Agopian2013-07-301-20/+0