summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* liblog: enable logging to logd.Mark Salyzyn2014-02-281-6/+2
* Merge "AArch64: Use negative values in error enumeration"Narayan Kamath2014-02-271-10/+10
|\
| * AArch64: Use negative values in error enumerationAshok Bhat2014-02-201-10/+10
* | logd: initial checkin.Mark Salyzyn2014-02-263-8/+22
|/
* Enable building init with -Wall -Werror.Stephen Smalley2014-02-191-5/+13
* x86_64: Add atomic funtionsQiming Shi2014-02-112-1/+229
* log: add compile-time checking when ALOGV is disabledColin Cross2014-02-091-7/+14
* Revert "Move to the canonical UniquePtr.h."Elliott Hughes2014-02-042-1/+240
* Move to the canonical UniquePtr.h.Elliott Hughes2014-02-042-240/+1
* LP64 should have debuggerd and debuggerd64.Elliott Hughes2014-01-311-0/+4
* Remove dead code that looked like part of debuggerd.Elliott Hughes2014-01-311-7/+0
* LP64: Enable debuggerd/libbacktrace/libunwind.Pavel Chupin2014-01-301-2/+11
* Merge "Re-enable libunwind for arm."Christopher Ferris2014-01-282-9/+8
|\
| * Re-enable libunwind for arm.Christopher Ferris2014-01-282-9/+8
* | libsysutils: SocketListener export releaseMark Salyzyn2014-01-271-0/+3
* | libsysutils: Add iovec/runOnEachSocketMark Salyzyn2014-01-273-13/+48
* | liblog: Add const pedanticsMark Salyzyn2014-01-271-11/+11
* | liblog: Add liblog test suiteMark Salyzyn2014-01-272-2/+81
* | liblog: deprecate export LOGGER ioctl definitionsMark Salyzyn2014-01-271-15/+0
* | liblog: deprecate export of LOGGER_LOG_* definesMark Salyzyn2014-01-271-6/+1
* | liblog: resolve build warning messagesMark Salyzyn2014-01-271-3/+3
* | liblog: drop use of sys/cdefs.hMark Salyzyn2014-01-272-6/+12
* | liblog: Interface to support abstracting log readMark Salyzyn2014-01-272-17/+123
* | libcutils: Move list.c to inlines on list.hMark Salyzyn2014-01-271-4/+20
|/
* system/core: rename aarch64 target to arm64Colin Cross2014-01-232-1/+1
* libcutils: fix atomic_memory_store_barrierColin Cross2014-01-221-1/+1
* Add PROT_* constants not found on windows.Christopher Ferris2014-01-171-0/+8
* Rewrite libbacktrace to be all C++.Christopher Ferris2014-01-165-157/+150
* Merge "AArch64: Add atomic functions"Elliott Hughes2014-01-143-1/+247
|\
| * AArch64: Add atomic functionsAshok Bhat2014-01-143-1/+247
* | Next phase of the move, reformat use C++ features.Christopher Ferris2014-01-132-0/+9
|/
* Move BACKTRACE_NO_TID to BACKTRACE_CURRENT_THREAD.Christopher Ferris2014-01-092-3/+3
* Move CallStack to libbacktrace.Christopher Ferris2014-01-092-32/+9
* Refactor to share map_info amongst threads.Christopher Ferris2014-01-082-2/+14
* move sync headers from include to libsyncRom Lemarchand2014-01-033-92/+0
* Merge changes I2d3fef08,Idb828aa4,Ica764b1f,I9ae8887b,I376fad86,I4d00a9ddColin Cross2013-12-191-45/+0
|\
| * libion: move ion.h into local include directoryColin Cross2013-12-181-45/+0
* | Merge "ion: update struct and type definitions to match kernel header"Colin Cross2013-12-191-5/+5
|\|
| * ion: update struct and type definitions to match kernel headerRom Lemarchand2013-12-181-5/+5
* | Make libutils Looper independent of frameworks/nativeBrian Carlstrom2013-12-191-23/+112
|/
* Merge "AArch64: Correction of struct surface_t"Elliott Hughes2013-12-161-9/+11
|\
| * AArch64: Correction of struct surface_tMarcus Oakland2013-12-101-9/+11
* | Merge "Pixelflinger: Add AArch64 support to pixelflinger JIT."Elliott Hughes2013-12-161-1/+66
|\ \
| * | Pixelflinger: Add AArch64 support to pixelflinger JIT.Ashok Bhat2013-12-121-1/+66
* | | Merge "Force alignment of data buffer used to process netlink messages"Elliott Hughes2013-12-131-1/+1
|\ \ \
| * | | Force alignment of data buffer used to process netlink messagesChris Dearman2013-10-301-1/+1
* | | | Fix ExtractEntryToFile.Narayan Kamath2013-12-131-1/+4
| |/ / |/| |
* | | Pixelflinger: Fix issue of pointers being stored in intsAshok Bhat2013-12-121-2/+2
| |/ |/|
* | am ac3ab308: Merge "Fix Mac OS build for libziparchive."Narayan Kamath2013-12-061-0/+1
|\ \
| * | Fix Mac OS build for libziparchive.Narayan Kamath2013-12-061-0/+1