summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* init: create android::init:: namespaceTom Cherry2017-06-231-0/+5
* init: Run restorecon_recursive asynchronouslyTom Marshall2017-06-161-0/+2
* init: clean up more headersTom Cherry2017-04-071-2/+0
* init: more header cleanupTom Cherry2017-04-061-0/+1
* init: replace property_get with its android::base equivalentTom Cherry2017-03-291-1/+0
* Revert "Revert "New protocol for property_service""Dimitry Ivanov2017-01-241-7/+7
* Revert "New protocol for property_service"Dimitry Ivanov2017-01-241-7/+7
* New protocol for property_serviceDimitry Ivanov2017-01-231-7/+7
* init: allow '.' and '@' in service namesIliyan Malchev2016-10-261-0/+1
* Remove property_area_initializedTom Cherry2015-12-071-2/+1
* Remove ANDROID_PROPERTY_WORKSPACETom Cherry2015-12-041-1/+0
* am 2fb90dc8: Merge changes from topic \'userspace-audit\'Nick Kralevich2015-10-101-0/+6
|\
| * property_service: log pid,uid and gid of setprop clientWilliam Roberts2015-10-051-0/+6
* | resolved conflicts for merge of bff40697 to mnc-dr-dev-plus-aospYabin Cui2015-07-241-22/+2
|\|
| * init: Let property_get return std::string.Yabin Cui2015-07-241-22/+2
* | Change init sequence to support file level encryptionPaul Lawrence2015-07-071-1/+1
* | Revert "Change init sequence to support file level encryption"Paul Lawrence2015-07-071-1/+1
* | Change init sequence to support file level encryptionPaul Lawrence2015-07-061-1/+1
|/
* Switch init to epoll.Elliott Hughes2015-04-241-2/+0
* Log more timing information from init.Elliott Hughes2015-03-281-1/+1
* Further refactoring of the bootchart code.Elliott Hughes2015-02-131-1/+1
* Init: Fix Clang unsupported attributesAndreas Gampe2015-02-031-0/+6
* Add ability to boot from charger mode.Riley Andrews2014-06-201-0/+1
* init: verify size of property buffers passed to property_getColin Cross2013-06-171-1/+17
* init: switch property_get to use __system_property_getColin Cross2013-06-171-1/+2
* init: export all androidboot cmd line values as ro.boot.xx propsDima Zavin2012-01-051-1/+2
* init: do not load default.prop from ramdisk in charger modeDima Zavin2011-09-061-1/+3
* Load the persistent properties after decrypting the /data partitionKen Sumrall2011-03-101-0/+1
* init: Allow services to start before property triggers are upColin Cross2010-04-211-0/+1
* init: Move property_set_fd to property_service.cColin Cross2010-04-141-3/+3
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-0/+28
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-28/+0
* Initial ContributionThe Android Open Source Project2008-10-211-0/+28