summaryrefslogtreecommitdiffstats
path: root/init
Commit message (Expand)AuthorAgeFilesLines
* init: devices: Remove pmem_gpu regions as they are not needed since we have a...android-2.0_r1Dima Zavin2009-10-151-4/+0
* init: Add qdsp6 video encoder, q6venc, device owned by system.audioDima Zavin2009-10-151-0/+1
* init: builtins: trancate target file in do_copyTom Zhu2009-09-301-1/+1
* init: Make /dev/pmem_gpu* be writable by allDima Zavin2009-09-101-1/+4
* Merge changes 23694,23695,23696 into eclairAndroid (Google) Code Review2009-09-021-31/+37
|\
| * init: Add support for enforcing setprop by caller's group.Mike Lockwood2009-09-021-31/+37
* | init: add some more audio devicesBrian Swetland2009-09-011-0/+2
|/
* init: add vdec device nodeDima Zavin2009-08-311-0/+1
* Add persistent radio prop perms ; cleanup ws and typos.Tammo Spalink2009-08-301-28/+29
* init: builtins: Add 'copy' command to init.rc parserSan Mehat2009-08-263-0/+65
* Allow radio to modify net.ppp* properties for dnsRobert Greenwalt2009-08-251-0/+1
* devices: set permissions for lightsensorIliyan Malchev2009-08-201-0/+1
* init: set the correct kgsl device node permissionsDima Zavin2009-08-111-0/+3
* init: /dev/diag, /dev/diag_arm9 now owned by AID_RADIOIliyan Malchev2009-08-051-2/+2
* init: Add hw3d master/client nodes to device list.Dima Zavin2009-08-041-1/+4
* init: add permissions for /dev/diag and /dev/diag_arm9Iliyan Malchev2009-08-031-0/+2
* init: Change owner of /dev/uinput to systemKen Schultz2009-07-151-1/+1
* set permissions for capella cm3602 proximity sensorIliyan Malchev2009-07-081-0/+1
* Merge change 5749Android (Google) Code Review2009-06-301-2/+2
|\
| * init now returns proper error codes in dmesg for write command (init.rc)Mike Chan2009-06-291-2/+2
* | resolved conflicts for merge of abb08550 to masterrepo sync2009-06-292-1/+4
|\ \ | |/ |/|
| * Add device, property, directory, and file permissions for VPN.Chia-chi Yeh2009-06-192-1/+4
* | init: set permissions for akm8973 and bma150 driversIliyan Malchev2009-06-251-0/+3
* | Change permissions on sound devices.Masaki Sato2009-06-191-0/+3
* | am fc0182eb: add support and proper permissions for /dev/msm_camera/Iliyan Malchev2009-05-261-1/+5
|\|
| * add support and proper permissions for /dev/msm_camera/Iliyan Malchev2009-05-261-1/+5
* | am d4cdd13f: init: Clean up dynamic argument handling for servicesSan Mehat2009-05-201-34/+10
|\|
| * init: Clean up dynamic argument handling for servicesSan Mehat2009-05-201-34/+10
* | resolved conflicts w/ f24e252903ca0f71c7fbfb135cf17e83e0c2ea90 merge...San Mehat2009-05-204-15/+80
|\|
| * init: Add the ability to start services with dynamic arguments.San Mehat2009-05-194-14/+79
* | resolved conflicts w/ b415390e74deae0f4c3eb43330c9f8708281acc5 mergeSan Mehat2009-05-151-1/+1
|\|
| * init: Create new 'vpn' user/group and set owner of '/dev/tun' to it.San Mehat2009-05-151-0/+1
* | am c83cd879: init: Fix heap corruption for services with argumentsSan Mehat2009-05-141-3/+5
|\|
| * init: Fix heap corruption for services with argumentsSan Mehat2009-05-141-3/+5
* | CDMA: add cdma tsmux device permissionsErik Gilling2009-05-081-0/+3
* | am b377955: init: Fix some broken code that did not cause problems untilMike Lockwood2009-05-082-6/+5
|\|
| * init: Fix some broken code that did not cause problems until switching to gcc...Mike Lockwood2009-05-082-6/+5
* | am 2780827: Merge change 1005 into donutAndroid (Google) Code Review2009-05-061-0/+1
|\|
| * Merge change 1005 into donutAndroid (Google) Code Review2009-05-061-0/+1
| |\
| | * Make the /dev/qemu_trace device readable and writable by all.Jack Veenstra2009-05-051-0/+1
* | | am 770354d: init: Fix segfault when log_write() was missing an arg to foDima Zavin2009-05-052-2/+3
|\| |
| * | init: Fix segfault when log_write() was missing an arg to format.Dima Zavin2009-05-052-2/+3
| |/
* | Merge commit 'remotes/korg/cupcake' into mergeJean-Baptiste Queru2009-03-182-3/+3
|\|
| * auto import from //branches/cupcake_rel/...@138607The Android Open Source Project2009-03-131-0/+1
| * auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-0319-0/+5041
| * auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-0319-5041/+0
| * auto import from //branches/cupcake/...@132276The Android Open Source Project2009-02-191-1/+2
* | Merge branch 'cupcake'The Android Open Source Project2009-01-221-1/+0
|\|
| * auto import from //branches/cupcake/...@127436The Android Open Source Project2009-01-221-1/+0
* | Merge branch 'cupcake'The Android Open Source Project2009-01-095-28/+183
|\|