summaryrefslogtreecommitdiffstats
path: root/init
Commit message (Expand)AuthorAgeFilesLines
* Merge "ueventd: require opt-in for modalias handling"Tom Cherry2018-08-0211-44/+122
|\
| * ueventd: require opt-in for modalias handlingTom Cherry2018-08-0111-44/+122
* | Merge "init: run fsck for early mount partitions"Tom Cherry2018-08-012-0/+6
|\ \ | |/ |/|
| * init: run fsck for early mount partitionsTom Cherry2018-07-312-0/+6
* | Merge "liblp: Allow building liblp as a shared library."Treehugger Robot2018-07-281-0/+1
|\ \
| * | liblp: Allow building liblp as a shared library.David Anderson2018-07-271-0/+1
* | | Merge "init: Cleanly shut down subcontext processes"Treehugger Robot2018-07-273-1/+13
|\ \ \ | |/ / |/| |
| * | init: Cleanly shut down subcontext processesLuis Hector Chavez2018-07-273-1/+13
* | | Merge "Move recovery to /system/bin"Treehugger Robot2018-07-271-1/+1
|\ \ \ | |/ / |/| |
| * | Move recovery to /system/binJerry Zhang2018-07-241-1/+1
| |/
* | Merge "Add support for /product-services partition."Treehugger Robot2018-07-272-0/+4
|\ \
| * | Add support for /product-services partition.Dario Freni2018-07-262-0/+4
| |/
* / ueventd: Add dynamic kernel module loadingAndrew F. Davis2018-07-266-3/+227
|/
* init: fix typo in error messageTom Cherry2018-07-241-1/+1
* Merge "init: rename init_first_stage"Treehugger Robot2018-07-204-19/+17
|\
| * init: rename init_first_stageTom Cherry2018-07-204-19/+17
* | Merge "init: clean up logging initialization"Tom Cherry2018-07-207-131/+48
|\ \
| * | init: clean up logging initializationTom Cherry2018-07-207-131/+48
| |/
* / init: removed unused includesTom Cherry2018-07-202-4/+0
|/
* Merge "fs_mgr: Remove early prototype code."Treehugger Robot2018-07-191-20/+0
|\
| * fs_mgr: Remove early prototype code.David Anderson2018-07-191-20/+0
* | Merge "init: Don't look for logical partitions via uevents."Treehugger Robot2018-07-191-2/+13
|\|
| * init: Don't look for logical partitions via uevents.David Anderson2018-07-191-2/+13
* | Fix loading ueventd.${ro.hardware}.rc.Sen Jiang2018-07-181-1/+2
* | ueventd: add a test for ueventd_parser.cppTom Cherry2018-07-174-12/+244
|/
* Merge "ueventd: let scripts provide firmware directories"Tom Cherry2018-07-166-59/+85
|\
| * ueventd: let scripts provide firmware directoriesTom Cherry2018-07-136-59/+85
* | init: actually remount /sys when changing network namespacesTom Cherry2018-07-131-1/+1
|/
* Add /mnt/product rw mount point for product partitions.Bowgo Tsai2018-06-281-0/+3
* Merge "init: add unit tests for tokenizer.cpp"Tom Cherry2018-06-272-0/+164
|\
| * init: add unit tests for tokenizer.cppTom Cherry2018-06-272-0/+164
* | init: fix the parse error when meeting escape charactersliwugang2018-06-261-0/+5
* | init: Don't set ro.serialno when androidboot.serialno is not setChris Morin2018-06-211-4/+6
* | Merge "init: print service name when started waiting"Treehugger Robot2018-06-211-3/+3
|\ \ | |/ |/|
| * init: print service name when started waitingWei Wang2018-06-201-3/+3
* | Merge "Revert "init: dummy host_init_verifier for mac""Yifan Hong2018-06-202-46/+25
|\ \ | |/ |/|
| * Revert "init: dummy host_init_verifier for mac"Yifan Hong2018-06-202-46/+25
* | Merge "init: dummy host_init_verifier for mac"Treehugger Robot2018-06-202-25/+46
|\|
| * init: dummy host_init_verifier for macTom Cherry2018-06-202-25/+46
* | Merge "init: document what host init verifier checks"Treehugger Robot2018-06-201-0/+19
|\ \
| * | init: document what host init verifier checksTom Cherry2018-06-201-0/+19
| |/
* | Merge "Don't check permissions bits on init scripts for host_init_verifier"Tom Cherry2018-06-203-12/+26
|\ \
| * | Don't check permissions bits on init scripts for host_init_verifierTom Cherry2018-06-193-12/+26
| |/
* | Merge "init: Create logical partitions via liblp."Treehugger Robot2018-06-191-16/+41
|\ \
| * | init: Create logical partitions via liblp.David Anderson2018-06-191-16/+41
| |/
* | Merge "libselinux is dynamically linked from init"Treehugger Robot2018-06-192-2/+2
|\ \ | |/ |/|
| * libselinux is dynamically linked from initJiyong Park2018-06-192-2/+2
* | Merge "Support oem_#### users/groups for host_init_verifier"Tom Cherry2018-06-181-0/+8
|\ \ | |/ |/|
| * Support oem_#### users/groups for host_init_verifierTom Cherry2018-06-141-0/+8
* | Merge "Relax host init parser to work with the build system"Tom Cherry2018-06-153-42/+28
|\ \ | |/ |/|