summaryrefslogtreecommitdiffstats
path: root/init
Commit message (Expand)AuthorAgeFilesLines
* Merge "init: fix memory leaks"Treehugger Robot2016-11-152-8/+16
|\
| * init: fix memory leaksTing-Yuan Huang2016-11-152-8/+16
* | Merge "Switch fastboot/init/libprocessgroup to std::this_thread::sleep_for."Elliott Hughes2016-11-153-9/+11
|\ \
| * | Switch fastboot/init/libprocessgroup to std::this_thread::sleep_for.Elliott Hughes2016-11-143-9/+11
* | | Merge "init: fix BuildTriggersString for empty string"Treehugger Robot2016-11-151-1/+3
|\ \ \
| * | | init: fix BuildTriggersString for empty stringWei Wang2016-11-141-1/+3
* | | | Merge "Revert "init: warn slow action""Treehugger Robot2016-11-151-5/+3
|\ \ \ \ | |_|/ / |/| | |
| * | | Revert "init: warn slow action"Nick Desaulniers2016-11-141-5/+3
* | | | Merge "Switch ueventd to sendfile(2)."Elliott Hughes2016-11-141-110/+58
|\ \ \ \
| * | | | Switch ueventd to sendfile(2).Elliott Hughes2016-11-141-110/+58
* | | | | Merge "init start time tracking."Elliott Hughes2016-11-148-96/+120
|\ \ \ \ \ | |_|_|/ / |/| | | |
| * | | | init start time tracking.Elliott Hughes2016-11-128-96/+120
| |/ / /
* | | | fix swapped min / max in priority parsingKeun-young Park2016-11-111-2/+2
* | | | Merge "Implement Reboot bootloader via bootloader_message"Treehugger Robot2016-11-091-0/+9
|\ \ \ \ | |_|/ / |/| | |
| * | | Implement Reboot bootloader via bootloader_messageVineela Tummalapalli2016-11-081-0/+9
| | |/ | |/|
* | | init: warn slow actionWei Wang2016-11-091-3/+5
| |/ |/|
* | init: errno handling in create_fileMark Salyzyn2016-11-091-43/+28
|/
* init: service file keywordMark Salyzyn2016-11-039-79/+386
* init: Add support for ambient capabilities.Jorge Lucangeli Obes2016-11-016-16/+252
* Merge "init: Put init in group AID_READPROC"Treehugger Robot2016-10-312-4/+4
|\
| * init: Put init in group AID_READPROCNick Kralevich2016-10-292-4/+4
* | Merge "Fix log for early_mount"Treehugger Robot2016-10-311-20/+27
|\ \ | |/ |/|
| * Fix log for early_mountWei Wang2016-10-281-20/+27
* | Log when bootcharting ends.Elliott Hughes2016-10-281-2/+3
* | init: allow '.' and '@' in service namesIliyan Malchev2016-10-263-18/+11
* | init: account for "init.svc." prefix in IsValidNameIliyan Malchev2016-10-241-1/+1
|/
* init: use libbootloader_message.Yabin Cui2016-10-182-2/+2
* Move off std::sto* function which abort on failure.Elliott Hughes2016-10-132-32/+37
* Update the header path for ext4_utils.Tao Bao2016-10-092-3/+2
* Traverse /etc/init in a well-defined orderGlenn Kasten2016-10-071-5/+11
* Modify log level for service and ueventdWei Wang2016-10-042-6/+6
* Log failed load_properties_from_file calls.Elliott Hughes2016-09-301-7/+7
* Split fstab mount into 2 phasesWei Wang2016-09-062-24/+81
* Merge "Use android::base::Readlink in init."Treehugger Robot2016-09-023-49/+32
|\
| * Use android::base::Readlink in init.Elliott Hughes2016-08-313-49/+32
* | Allow setting oom_score_adj for services spawned from initMarco Nelissen2016-09-013-2/+31
* | Add description of 'namespace' option.Jorge Lucangeli Obes2016-08-311-0/+4
|/
* Merge "Most accept/accept4 calls in system/core don't actually want the remot...Elliott Hughes2016-08-231-10/+7
|\
| * Most accept/accept4 calls in system/core don't actually want the remote address.Elliott Hughes2016-08-231-10/+7
* | Merge "Mount /vendor and /odm early"Hung-ying Tyan2016-08-183-19/+197
|\|
| * Mount /vendor and /odm earlyHung-ying Tyan2016-08-173-19/+197
* | Merge "libcrypto_utils: convert to Soong."Josh Gao2016-08-081-2/+2
|\|
| * Merge "libcrypto_utils: convert to Soong."Josh Gao2016-08-081-2/+2
| |\
| | * libcrypto_utils: convert to Soong.Josh Gao2016-08-051-2/+2
* | | Move init's kernel logging into libbase.Elliott Hughes2016-08-045-59/+30
|\| |
| * | Move init's kernel logging into libbase.Elliott Hughes2016-08-045-59/+30
| |/
* | Merge "Have init kill the process group."Elliott Hughes2016-08-021-5/+9
|\|
| * Have init kill the process group.Elliott Hughes2016-08-021-5/+9
* | Merge \"Fix clang-tidy performance warnings in syste/core.\"Chih-Hung Hsieh2016-08-014-4/+4
|\|
| * Merge "Fix clang-tidy performance warnings in syste/core."Treehugger Robot2016-08-014-4/+4
| |\