summaryrefslogtreecommitdiffstats
path: root/init
Commit message (Expand)AuthorAgeFilesLines
* init: missing break statementMark Salyzyn2015-03-241-0/+1
* Add missing parenthesis in init log message.Elliott Hughes2015-03-231-1/+1
* Fix the number of arguments for verity commandsSami Tolvanen2015-03-221-2/+2
* Always use strerror to report errno.Elliott Hughes2015-03-204-7/+7
* Merge "Ensure all init commands are documented."Elliott Hughes2015-03-201-30/+77
|\
| * Ensure all init commands are documented.Elliott Hughes2015-03-201-30/+77
* | Merge "init: refactor firmware loading locations into table"Daniel Rosenberg2015-03-201-44/+32
|\ \
| * | init: refactor firmware loading locations into tableDaniel Rosenberg2015-03-201-44/+32
| |/
* / Use unique_ptr to call closedir.Elliott Hughes2015-03-202-56/+56
|/
* Clean up property setting code.Elliott Hughes2015-03-204-60/+38
* Merge "Lose bootmode and console globals."Elliott Hughes2015-03-201-42/+17
|\
| * Lose bootmode and console globals.Elliott Hughes2015-03-201-42/+17
* | Merge "Add init command to set verified properties"Sami Tolvanen2015-03-203-0/+27
|\ \ | |/ |/|
| * Add init command to set verified propertiesSami Tolvanen2015-03-193-0/+27
* | Parse boot properties from device treeRom Lemarchand2015-03-191-5/+48
* | Merge "Remove /proc/cpuinfo parsing"Elliott Hughes2015-03-194-71/+5
|\ \ | |/ |/|
| * Remove /proc/cpuinfo parsingRom Lemarchand2015-03-144-71/+5
* | Merge "Remove useless memset from init."Elliott Hughes2015-03-191-1/+0
|\ \
| * | Remove useless memset from init.Elliott Hughes2015-03-181-1/+0
* | | Remove chroot from init.Elliott Hughes2015-03-184-12/+0
|/ /
* | Switch init over to _PATH_DEFPATH.Elliott Hughes2015-03-171-0/+3
* | Revert "Revert "Create libbase.""Dan Albert2015-03-164-17/+16
* | Revert "Create libbase."Nicolas Geoffray2015-03-164-16/+17
* | Remove chdir from init.Elliott Hughes2015-03-154-12/+0
* | Document mkdir behavioural changeJohan Redestig2015-03-151-1/+2
* | Merge "Document the mount option string in the readme.txt"Elliott Hughes2015-03-151-2/+4
|\ \
| * | Document the mount option string in the readme.txtNiklas Tibbling2015-03-151-2/+4
| |/
* / Create libbase.Dan Albert2015-03-144-17/+16
|/
* Remove obsolete setkey.Elliott Hughes2015-03-134-29/+0
* Remove getsebool/setsebool from init and toolbox.Stephen Smalley2015-03-134-35/+0
* builtins: remove setenforce commandNick Kralevich2015-03-114-16/+0
* Fix a printf format string (caught by clang but not GCC).Elliott Hughes2015-03-111-1/+1
* Merge "Implement exec."Elliott Hughes2015-03-1110-173/+391
|\
| * Implement exec.Elliott Hughes2015-02-2510-173/+391
* | Fix outdated comments in grab-bootchart.sh.Elliott Hughes2015-03-061-7/+4
* | Merge "Add init support for dm-verity logging mode"Sami Tolvanen2015-03-043-0/+19
|\ \ | |/ |/|
| * Add init support for dm-verity logging modeSami Tolvanen2015-03-033-0/+19
* | init: grab-bootchart.sh: run bootchart and display resultsMark Salyzyn2015-02-242-5/+7
|/
* Move sprintf to snprintf.Yabin Cui2015-02-173-4/+4
* Remove unused variable BOOTCHART_DEFAULT_TIME_SEC.Elliott Hughes2015-02-131-3/+0
* Further refactoring of the bootchart code.Elliott Hughes2015-02-135-368/+187
* bootchart: fix bootchart can not be triggered problemYongqin Liu2015-02-127-111/+102
* Bump do_write buffer sizeJohan Redestig2015-02-071-1/+1
* Clean up reading and writing in init.Elliott Hughes2015-02-0611-149/+184
* Stop using #if for conditional compilation.Elliott Hughes2015-02-0411-185/+162
* Use TEMP_FAILURE_RETRY, always build bootchart.cpp.Elliott Hughes2015-02-046-70/+25
* Fix clang "ueventd.cpp:111:1: error: no return statement in function returnin...Elliott Hughes2015-02-041-0/+2
* Build init as C++.Elliott Hughes2015-02-0420-146/+101
* Fix x86_64 buildDmitriy Ivanov2015-02-031-2/+2
* Merge "Init: Fix Clang unsupported attributes"Elliott Hughes2015-02-031-0/+6
|\