summaryrefslogtreecommitdiffstats
path: root/init
Commit message (Expand)AuthorAgeFilesLines
...
| * Relax host init parser to work with the build systemTom Cherry2018-06-143-42/+28
* | Merge "Revert "init: Add warning in init first stage mount""Treehugger Robot2018-06-141-14/+0
|\ \
| * | Revert "init: Add warning in init first stage mount"Wei Wang2018-06-141-14/+0
* | | Merge changes from topic "sharedlib_in_recovery"Treehugger Robot2018-06-132-21/+31
|\ \ \ | |/ / |/| |
| * | Build init with shared librariesJiyong Park2018-06-092-21/+31
| |/
* | init: Add warning in init first stage mountWei Wang2018-06-131-0/+14
* | Merge "ueventd: fix extraneous 'Invalid section' error"Tom Cherry2018-06-121-12/+12
|\ \
| * | ueventd: fix extraneous 'Invalid section' errorTom Cherry2018-06-121-12/+12
| |/
* / init: Actually check the return value for calls during first stage initTom Cherry2018-06-121-19/+33
|/
* Merge "androidboot.lrap => logical_partitions"Yifan Hong2018-05-311-1/+1
|\
| * androidboot.lrap => logical_partitionsYifan Hong2018-05-311-1/+1
* | init: implement getpwnam for host init verifierTom Cherry2018-05-302-11/+74
* | init: handle properties and imports for host init verifierTom Cherry2018-05-309-37/+151
* | Merge "init: add keychords_test"Treehugger Robot2018-05-302-0/+349
|\ \
| * | init: add keychords_testMark Salyzyn2018-05-302-0/+349
* | | Merge "init: switch out keychord id with std::vector match of chords"Treehugger Robot2018-05-306-46/+42
|\| |
| * | init: switch out keychord id with std::vector match of chordsMark Salyzyn2018-05-296-46/+42
* | | init; remove dead cruft.Elliott Hughes2018-05-291-4/+0
* | | Merge "libbase: add host properties support."Elliott Hughes2018-05-296-37/+5
|\ \ \ | |/ / |/| |
| * | libbase: add host properties support.Elliott Hughes2018-05-246-37/+5
* | | init: turn keychords into a standalone classMark Salyzyn2018-05-293-125/+183
* | | init: refactor keychord for testingMark Salyzyn2018-05-295-43/+51
|/ /
* | Merge "init: finer grained permissions for ctl. properties"Tom Cherry2018-05-242-16/+39
|\ \
| * | init: finer grained permissions for ctl. propertiesTom Cherry2018-05-222-16/+39
* | | Merge "Add StdioLogger for command-line tools."Elliott Hughes2018-05-231-1/+1
|\ \ \ | |/ / |/| |
| * | Add StdioLogger for command-line tools.Elliott Hughes2018-05-231-1/+1
* | | Merge "Property: Log errno for socket connect"Treehugger Robot2018-05-221-0/+5
|\ \ \
| * | | Property: Log errno for socket connectDuXiao2018-05-211-0/+5
| |/ /
* / / init: separate out epoll into a classMark Salyzyn2018-05-219-67/+175
|/ /
* | Merge "Adds /dev/block/by-name/<partition> symlinks"Treehugger Robot2018-05-184-12/+33
|\ \
| * | Adds /dev/block/by-name/<partition> symlinksBowgo Tsai2018-05-184-12/+33
* | | Merge "init: allow entering of network namespaces"Tom Cherry2018-05-183-17/+85
|\ \ \ | |/ / |/| |
| * | init: allow entering of network namespacesTom Cherry2018-05-183-17/+85
| |/
* / Removing block device by-num symlinksBowgo Tsai2018-05-173-7/+0
|/
* init/fs_mgr: prototype first-stage dm-linear supportDavid Anderson2018-05-141-15/+67
* init: keychord inotify add IN_ONLYDIRMark Salyzyn2018-05-141-1/+1
* init: Add inotify for /dev/input/Mark Salyzyn2018-05-101-9/+67
* Merge "Remove unused using statement / host stub"Treehugger Robot2018-05-093-9/+0
|\
| * Remove unused using statement / host stubTom Cherry2018-05-093-9/+0
* | Merge changes from topic "interface_builtins"Steven Moreland2018-05-093-28/+53
|\ \
| * | init: ServiceList FindInterfaceSteven Moreland2018-05-082-28/+27
| * | builtins: interface_{start, stop, restart}Steven Moreland2018-05-081-0/+26
* | | init: switch from /dev/keychord to /dev/input/Mark Salyzyn2018-05-083-60/+195
* | | init: use std::function for epoll handlingTom Cherry2018-05-082-8/+30
| |/ |/|
* | init: Use sepolicy version insteadLogan Chien2018-05-046-2/+36
|/
* init: refactor first stage to not require fstabDavid Anderson2018-05-021-15/+12
* First-stage mount: avoid triggering a FATAL errorBowgo Tsai2018-05-011-4/+1
* Add test_suites lines.Elliott Hughes2018-04-271-0/+1
* init: clarify documentation for disabledSteven Moreland2018-04-241-1/+1
* Merge "init: Use android::base::boot_clock instead of /proc/uptime"Treehugger Robot2018-04-191-3/+5
|\