| Commit message (Collapse) | Author | Age | Files | Lines |
|
|
|
|
|
|
|
|
|
|
|
| |
The CL turns StartFuseBridgeLoop function into FuseBridgeLoop class, and
adds a method adding new appfuse mount to the loop.
After doing this, one FuseBridgeLoop can process FUSE commands from
multiple AppFuse mounts.
Bug: 34903085
Test: libappfuse_test
Change-Id: I54f11f54bc26c551281b9c32e9bb91f8f043774c
|
|
|
|
|
|
| |
Bug: 32779923
Test: libappfuse_test
Change-Id: I29a76701d141ae061ec1fe32993d27460a0c694a
|
|
|
|
|
|
|
|
|
|
| |
The CL changes FuseBridgeLoop so that it exits when all files opened on
the AppFuse mount point are closed. Note that the client code will
unmount the FUSE mount point after the loop exits.
Bug: 32260320
Test: libappfuse_test
Change-Id: I4965fbb48de8a280c6306e70757a07376b1956a7
|
|
|
|
|
|
|
|
|
| |
The class is used at the app side (StorageManager) to parse FUSE
commands.
Bug: 32260320
Test: libappfuse_test
Change-Id: I1ae2904d3290a041f1efbf8fc10ba032eda5449c
|
|
The CL adds FuseBridgeLoop class to libappfuse, which is used in the
system service to proxy fuse commands to applications.
Bug: 29970149
Test: libappfuse_test
Change-Id: I0708f608b3868721ab16ba4028fd2c17a6735af7
|