Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Use SO_SNDBUFFORCE instead of SO_SNDBUF | Daichi Hirono | 2017-04-28 | 1 | -2/+2 |
* | Retry write operation when getting ENOBUFS. | Daichi Hirono | 2017-03-30 | 1 | -21/+30 |
* | Add FuseMessage::WriteWithBody function | Daichi Hirono | 2017-03-22 | 1 | -21/+43 |
* | Add ReadOrAgain and WriteOrAgain methods to FuseMessage. | Daichi Hirono | 2017-03-13 | 1 | -51/+106 |
* | Support SOCK_STREAM for bridge between system and app | Daichi Hirono | 2016-12-11 | 1 | -28/+37 |
* | Fix checks for reading and writing FuseMessage. | Daichi Hirono | 2016-12-11 | 1 | -12/+25 |
* | Merge "Use FUSE_COMPAT_22_INIT_OUT_SIZE always if available." | Treehugger Robot | 2016-11-15 | 1 | -10/+5 |
|\ | |||||
| * | Use FUSE_COMPAT_22_INIT_OUT_SIZE always if available. | Daichi Hirono | 2016-11-15 | 1 | -10/+5 |
* | | Add static assert to check if FuseBuffer is standard layout union. | Daichi Hirono | 2016-11-14 | 1 | -11/+19 |
* | | Add FuseAppLoop to libappfuse. | Daichi Hirono | 2016-11-14 | 1 | -1/+11 |
|/ | |||||
* | Add FuseBridgeLoop to libappfuse. | Daichi Hirono | 2016-10-27 | 1 | -0/+136 |
index : android/platform-system-core | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - fork of https://android.googlesource.com/platform/system/core/. | Scott (ITS) Allen |
summaryrefslogtreecommitdiffstats |