| Commit message (Collapse) | Author | Age | Files | Lines |
|
|
|
|
|
| |
Bug: 32779923
Test: libappfuse_test
Change-Id: I29a76701d141ae061ec1fe32993d27460a0c694a
|
|
|
|
|
|
|
|
|
|
| |
The CL changes FuseBridgeLoop so that it exits when all files opened on
the AppFuse mount point are closed. Note that the client code will
unmount the FUSE mount point after the loop exits.
Bug: 32260320
Test: libappfuse_test
Change-Id: I4965fbb48de8a280c6306e70757a07376b1956a7
|
|\ |
|
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| | |
We return the minor version number 15 to FUSE_INIT since we don't handle
BATCH_FORGET. Thus the kernel does not accept the latest size of
fuse_init_out. Instead we need to use FUSE_COMPAT_22_INIT_OUT_SIZE.
Bug: 32779923
Test: libappfuse_test
Change-Id: I5c979d0e45344ca8adfe3ad3f4a9561442abcb3a
|
| |
| |
| |
| |
| |
| | |
Bug: 32260320
Test: libappfuse_test
Change-Id: I6430c11fdeb2405996410c97044b4260c25209b8
|
|/
|
|
|
|
|
|
|
| |
The class is used at the app side (StorageManager) to parse FUSE
commands.
Bug: 32260320
Test: libappfuse_test
Change-Id: I1ae2904d3290a041f1efbf8fc10ba032eda5449c
|
|
|
|
|
|
|
|
|
| |
The CL adds FuseBridgeLoop class to libappfuse, which is used in the
system service to proxy fuse commands to applications.
Bug: 29970149
Test: libappfuse_test
Change-Id: I0708f608b3868721ab16ba4028fd2c17a6735af7
|
|
The CL adds utility functions to framework to parse FUSE messages
from the kernel. The library will be used from framework JNI and service
JNI.
Bug: 32260320
Test: libappfuse_test
Change-Id: Ib89b26d34789e6c26a3288beceb3ea145c1ae780
|