summaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* Build adbd for recoveryJiyong Park2018-05-241-0/+1
| | | | | | | | | | | | | adbd (and its dependencies) are marked as recovery_available:true so that recovery version of the binary is built separately from the one for system partition. This allows us to stop copying the system version to the recovery partition and also opens up the way to enable shared libraries in the recovery partition. Then we can also build adbd as a dynamic executable. Bug: 79146551 Test: m -j adbd.recovery Change-Id: Ib95614c7435f9d0afc02a0c7d5ae1a94e439e32a
* Mark the modules as VNDK in Android.bpJustin Yun2017-09-141-0/+3
| | | | | | | | | | | | | | | | | | | As a VNDK module, Android.bp must have 'vndk' tag as well as 'vendor_available: true'. The 'vndk' tag for VNDK module is formated as below: vndk: { enabled: true, }, VNDK modules will be installed both in system/lib(64) as normal and in system/lib(64)/vndk as a vendor variant. Bug: 63866913 Test: build and boot with BOARD_VNDK_VERSION=current Merged-In: Icecb22ed2ed0f58c3168605d4cf64815e2dda750 Change-Id: Icecb22ed2ed0f58c3168605d4cf64815e2dda750 (cherry picked from commit 9b0ed7294273d5f10020388e5a5b7e545a2fd1de)
* Add vendor_available:true to libcrypto_utilsVijay Venkatraman2017-05-161-0/+1
| | | | | | Bug: 38244611 Test: build sailfish Change-Id: Ieaaf9e03a63124cd1bb79d4c8f6e5d5d4cc7d94b
* Rely on the platform -std default.Elliott Hughes2016-10-102-2/+1
| | | | | | Bug: http://b/32019064 Test: builds Change-Id: I18a1d816d63b64601485045070851f32d44e85eb
* libcrypto_utils: convert to Soong.Josh Gao2016-08-052-56/+37
| | | | | Bug: http://b/30708454 Change-Id: Iaad64272ced766f87e67f2877e990afccc558065
* Rename lib{crypto,ssl}-host to lib{crypto,ssl}Dan Willemsen2016-07-212-3/+3
| | | | | | | | There's no need to use a different name for target and host moudles. In Soong, it's better to use the same for both, as target and host modules can be defined at the same time. Change-Id: I32ee5bbd54b16a4ed9d812db4da836e96b1e8654
* Fix include-what-you-use problem in android-pubkey.c.David Benjamin2016-04-151-0/+2
| | | | | | This fixes a problem building against BoringSSL master. Change-Id: Ib052c6a59454126a83e32e9a43391470aca7356a
* Add libcrypto_utils.Mattias Nissler2016-04-125-0/+437
This provides a tiny library implementing encode/decode functionality for Android's custom RSA public key binary format. Keys are encoded from and decoded to BoringSSL RSA key objects. Change-Id: I55e5522d557e0e9f35927a87b6581f020ee34e7a