summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Remove unused cruft from <cutils/bitops.h>.Elliott Hughes2017-04-291-82/+3
* Allocate a GID range for external cache files.Jeff Sharkey2017-04-172-0/+4
* adb: don't try to resolve 'localhost'Josh Gao2017-04-121-2/+0
* libcutils: create private/fs_config.hMark Salyzyn2017-04-041-0/+37
* Revert "Allocate GID to use reserved disk space."Jeff Sharkey2017-04-021-1/+0
* Allocate GID to use reserved disk space.Jeff Sharkey2017-03-311-0/+1
* Merge "remove emergency shutdown and improve init's reboot logic"Treehugger Robot2017-03-221-5/+6
|\
| * remove emergency shutdown and improve init's reboot logicKeun-young Park2017-03-221-5/+6
* | Moved include/android_filesystem_*.h and canned_fs_config.h to libcutilsVijay Venkatraman2017-03-213-0/+368
|/
* android_reboot: move reboot reason file to data/misc/reboot/Todd Poynor2017-03-171-1/+1
* libcutils: android_reboot: save reboot reason in fileTodd Poynor2017-03-171-0/+3
* Update qtaguid tag/untag documentation.Alex Deymo2017-03-171-3/+5
* libcutils: android_reboot: add thermal shutdown commandTodd Poynor2017-03-141-0/+1
* Removed cpusets/schedboost build time dependency.Isaac Chen2017-02-201-0/+17
* cutils: Add clang FORTIFY supportGeorge Burgess IV2017-02-091-6/+40
* Revert "Revert "Exporting C headers from system/core""Vijay Venkatraman2017-01-2529-0/+2296
* Revert "Exporting C headers from system/core"Vijay Venkatraman2017-01-2429-2297/+0
* Exporting C headers from system/coreVijay Venkatraman2017-01-2229-0/+2297