summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Rewrite get_sched_policy_name for safety.Elliott Hughes2018-04-251-12/+12
* libcutils: test: increase use of ashmem_valid(fd)Mark Salyzyn2018-01-261-22/+48
* Add std::string StartsWith*/EndsWith* overloads.Elliott Hughes2017-12-201-2/+2
* Better, consistent definition of AID_SHARED_GID.Jeff Sharkey2017-11-131-3/+9
* Move libcutils source to C++.Elliott Hughes2017-11-101-1/+1
* libcutils: fs_config: fix "system/<partition>/" aliasingBen Fennema2017-06-261-0/+47
* libcutils: fs_config test report aliasesMark Salyzyn2017-05-181-24/+149
* AshmemTest: expand ProtTest casesGreg Hackmann2017-05-051-0/+16
* AshmemTest: test lseek() and read() on ashmem fdsGreg Hackmann2017-05-051-4/+62
* libcutils: fs_config internal table alias testMark Salyzyn2017-05-042-1/+78
* Allocate a GID range for external cache files.Jeff Sharkey2017-04-171-0/+8
* Add test config to libcutils_testDan Shi2017-03-312-3/+4
* Add test config to libcutils_test_staticDan Shi2017-03-302-0/+27
* libcutils: build tests with -Wall -Wextra -WerrorGreg Hackmann2017-02-221-0/+6
* libcutils: fix socket type in SocketsTest.TestGetLocalPortGreg Hackmann2017-02-221-1/+1
* libcutils: fix Wsign-compare warnings in multiuser_testGreg Hackmann2017-02-221-39/+41
* Define GID range for external data and OBBs.Jeff Sharkey2017-01-181-0/+8
* libcutils: Use strnlen for default property valuesMyles Watson2016-12-221-3/+52
* Define range of GIDs for cached app data.Jeff Sharkey2016-12-132-1/+69
* libcutils: testsMark Salyzyn2016-11-291-2/+3
* libcutils: move cutils/files.h to cutils/android_get_control_file.hMark Salyzyn2016-11-164-67/+98
* libcutils: sockets_test breaks MAC buildMark Salyzyn2016-11-041-1/+14
* libcutils: add android_get_control_file()Mark Salyzyn2016-11-032-1/+47
* libcutils: add android_get_control_socket() testMark Salyzyn2016-11-031-2/+39
* libcutils: Replace cutils/log.h with android/log.hMark Salyzyn2016-09-301-5/+6
* Add basic tests for ashmemConnor O'Brien2016-09-202-0/+178
* libcutils: add sched_policy testGreg Hackmann2016-08-032-0/+99
* libcutils: Switch to Android.bpDan Willemsen2016-07-122-81/+72
* Remove unnecessary ARRAY_SIZE macros.Elliott Hughes2016-06-281-9/+10
* system/core/lib[c]utils: Fix signedness comparison warnings.James Hawkins2016-03-011-4/+4
* Fix incorrect handling of snprintf return value.Christopher Ferris2016-02-252-1/+297
* Remove two bogus libutils dependencies.Elliott Hughes2016-02-171-1/+1
* libcutils/fastboot: improve multi-buffer write.David Pursell2016-02-031-5/+3
* libcutils: add multi-buffer socket send.David Pursell2016-02-021-4/+20
* libcutils: add socket_get_local_port().David Pursell2016-02-021-30/+45
* fastboot: use cutils socket functions.David Pursell2016-01-211-0/+47
* libcutils: share Windows networking code.David Pursell2016-01-152-1/+119
* Make allocations use unique_ptr.Christopher Ferris2015-10-141-6/+6
* Revert "cutils: add OS-independent endian.h"Greg Hackmann2015-04-162-61/+0
* cutils: add OS-independent endian.hGreg Hackmann2015-04-162-0/+61
* Move all libcutils tests into the gtests.Elliott Hughes2015-04-022-14/+94
* Revert "Disable the static libcutils tests."Dan Albert2015-04-011-17/+15
* Disable the static libcutils tests.Dan Albert2014-11-141-15/+17
* Revert "Move some tests to libc++."Dan Albert2014-11-111-3/+1
* Move some tests to libc++.Dan Albert2014-11-111-1/+3
* Don't manually link stlport.Dan Albert2014-09-261-1/+1
* Remove makefile cruft.Dan Albert2014-09-121-0/+2
* Add android_memset16/android_memset32 for aarch64.Christopher Ferris2014-06-232-8/+205
* libcutils: Fix warnings in properties.c when verbose logging is enabledIgor Murashkin2014-06-201-1/+2
* cutils: Add property_get_bool, _get_int32, _get_int64Igor Murashkin2014-06-202-0/+340