summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-111-1/+1
* system/core Replace cutils/log.h with android/log.hMark Salyzyn2016-09-301-4/+3
* libdiskconfig: fix build (bad type in offset calculation)JP Abgrall2014-05-151-1/+1
* libdiskconfig: set MBR signature when creating MBRCylen Yao2014-05-151-0/+27
* libdiskconfig: Use uintptr_t instead of uint32_tAshok Bhat2013-12-171-1/+1
* config_mbr: Fix integer overflowAndrew Boie2012-07-261-1/+1
* Rename (IF_)LOGE(_IF) to (IF_)ALOGE(_IF) DO NOT MERGESteve Block2012-01-081-11/+11
* Rename (IF_)LOGI(_IF) to (IF_)ALOGI(_IF) DO NOT MERGESteve Block2012-01-041-1/+1
* system: libdiskconfig: Add libdiskconfigSan Mehat2010-03-101-0/+325