summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-115-5/+5
* system/core Replace log/log.h with android/log.hMark Salyzyn2016-09-302-7/+5
* system/core Replace cutils/log.h with android/log.hMark Salyzyn2016-09-303-8/+8
* Convert more Android.mk files to Android.bpDan Willemsen2016-07-132-29/+32
* Move libdiskconfig headers into libdiskconfig.Elliott Hughes2016-02-132-0/+134
* am eb075e28: am c8179498: am 2f62edf7: Merge "libdiskconfig: Turn on -Werror"Mark Salyzyn2014-05-211-0/+1
|\
| * libdiskconfig: Turn on -WerrorMark Salyzyn2014-05-211-0/+1
| * Fix 64-bit host build.Ying Wang2014-05-062-6/+6
* | libdiskconfig: fix build (bad type in offset calculation)JP Abgrall2014-05-151-1/+1
* | libdiskconfig: set MBR signature when creating MBRCylen Yao2014-05-151-0/+27
* | Fix 64-bit host build.Ying Wang2014-04-232-6/+6
|/
* libdiskconfig: 64-bit issuesMark Salyzyn2014-03-132-6/+7
* system/core 64-bit cleanup.Elliott Hughes2014-01-161-3/+4
* libdiskconfig: Use uintptr_t instead of uint32_tAshok Bhat2013-12-171-1/+1
* config_mbr: Fix integer overflowAndrew Boie2012-07-261-1/+1
* Rename (IF_)LOGE(_IF) to (IF_)ALOGE(_IF) DO NOT MERGESteve Block2012-01-085-57/+57
* Rename (IF_)LOGI(_IF) to (IF_)ALOGI(_IF) DO NOT MERGESteve Block2012-01-044-5/+5
* Remove unnecessary libraries.Ying Wang2011-11-071-1/+0
* Rename (IF_)LOGV(_IF) to (IF_)ALOGV(_IF) DO NOT MERGESteve Block2011-10-261-1/+1
* am 96a5482b: am fd6f3872: am 2985f81d: Merge "libdiskconfig: add missing LOCA...Dima Zavin2011-08-301-0/+2
|\
| * libdiskconfig: add missing LOCAL_MODULE_TAGSChih-Wei Huang2011-08-251-0/+2
* | Remove the simulator target from all makefiles.Jeff Brown2011-07-121-4/+0
|/
* Disable building libdiskconfig on non-Linux hostsKenny Root2010-07-131-3/+2
* Build the host version of libdiskconfigBruce Beare2010-07-121-3/+12
* For issue #2651381, allow library prelinking.Dan Bornstein2010-05-051-1/+0
* system: libdiskconfig: Add libdiskconfigSan Mehat2010-03-106-0/+1132