summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Rename Android.soong.mk to Android.mkColin Cross2016-07-111-0/+3
* Remove deprecated Android.mk filesColin Cross2016-05-261-85/+0
* liblog: suppress pmsg on user buildsMark Salyzyn2016-03-291-0/+1
* liblog: split out transports into separate filesMark Salyzyn2016-03-221-2/+6
* liblog: audit declare LIBLOG_ABI_PUBLICMark Salyzyn2016-03-101-3/+3
* liblog: __android_log_error_write use event list libraryMark Salyzyn2016-02-251-5/+4
* liblog: event log list logging handlerMark Salyzyn2016-02-221-0/+1
* Revert "logd: liblog: whitelist "snet_event_log""Mark Salyzyn2016-01-061-1/+1
* logd: liblog: whitelist "snet_event_log"Mark Salyzyn2015-12-301-1/+1
* Fix bug number for linker related workaroundsDmitriy Ivanov2015-09-281-1/+1
* Ensure that libbase and liblog can be built for Windows.Stephen Hines2015-09-111-0/+1
* Remove USE_MINGW/CYGWIN; Whitelist windows modulesDan Willemsen2015-09-021-21/+10
* Add macro to call event logger for errors.William Luh2015-08-261-1/+1
* liblog: deprecate TARGET_USES_LOGDMark Salyzyn2015-07-281-8/+0
* Fix SANITIZE_TARGET build of liblog.Evgenii Stepanov2015-06-121-0/+6
* Switch liblog.so to hash-style=bothDmitriy Ivanov2015-05-081-1/+1
* Switch liblog to sysv-only hash styleDmitriy Ivanov2015-03-131-1/+1
* Generate gnu hash for arm onlyGoran Jakovljevic2015-03-101-1/+1
* Generate sysv hash for liblogDmitriy Ivanov2015-03-091-0/+4
* liblog: build cleanupMark Salyzyn2015-03-051-13/+9
* liblog: logprint use <endian.h> part threeMark Salyzyn2015-03-041-1/+3
* liblog: Instrument logging of logd write dropsMark Salyzyn2015-03-041-4/+6
* liblog: add __android_log_is_loggable()Mark Salyzyn2015-02-091-1/+1
* Remove invalid 64-bit host objects.Stephen Hines2014-07-221-8/+0
* Host multilib build of both 32-bit and 64-bit libraries.Ian Rogers2014-06-051-0/+2
* liblog: set -WerrorMark Salyzyn2014-05-071-4/+4
* Remove unused LOCAL_LDLIBS.Ying Wang2014-05-071-8/+0
* logd: liblog: logcat: enable prune features for userMark Salyzyn2014-04-021-4/+0
* Fix build some moreChristopher Tate2014-03-151-0/+2
* Fix the buildChristopher Tate2014-03-151-2/+8
* liblog: Build Breakage in sdk(linux)Mark Salyzyn2014-03-141-3/+3
* logd: liblog: logcat: Arbitrary time to tailMark Salyzyn2014-03-141-2/+4
* logd: liblog: logcat: Add LogWhiteBlackListMark Salyzyn2014-03-131-0/+6
* logd: default user space loggerMark Salyzyn2014-03-121-2/+2
* liblog: enable logging to logd.Mark Salyzyn2014-02-281-0/+8
* liblog: Add liblog test suiteMark Salyzyn2014-01-271-2/+3
* liblog: fix build againColin Cross2014-01-271-6/+2
* liblog: git_master@964770 build problemMark Salyzyn2014-01-271-1/+4
* liblog: Interface to support abstracting log readMark Salyzyn2014-01-271-0/+1
* Move liblog headers to system/core/include/logColin Cross2013-07-241-0/+3
* Make a liblog.so for the host too.Elliott Hughes2012-05-031-1/+6
* Added rules to build 64-bit libraries: lib64cutils.a and lib64log.aAndrew Hsieh2012-03-021-0/+12
* Remove the simulator target from all makefiles.Jeff Brown2011-07-121-21/+10
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-0/+72
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-72/+0
* Initial ContributionThe Android Open Source Project2008-10-211-0/+72