summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* system/core: preparation to pull back interfaces from android/log.hMark Salyzyn2016-10-201-0/+4
* liblog: LIBLOG_ABI_PRIVATE __android_log_is_debuggable()Mark Salyzyn2016-10-141-0/+5
* liblog: logd: Add android_lookupEventTag_len()Mark Salyzyn2016-10-031-0/+9
* liblog: Replace log/log.h with android/log.hMark Salyzyn2016-09-301-1/+1
* liblog: logcat: Replace log/logd.h with log/log.hMark Salyzyn2016-09-301-1/+1
* liblog: split out transports into separate filesMark Salyzyn2016-03-221-1/+1
* liblog: audit declare LIBLOG_ABI_PUBLICMark Salyzyn2016-03-101-16/+15
* liblog: document fakeLogClose never to be calledMark Salyzyn2016-03-101-0/+11
* fake_log_device: long lived allocationsMark Salyzyn2016-03-101-21/+23
* Fix windows 64-bit buildsDan Willemsen2016-02-251-0/+4
* liblog: deal with warning messagesMark Salyzyn2016-02-221-3/+3
* liblog: resolve deadlocksMark Salyzyn2015-11-191-0/+7
* Revert "liblog: resolve deadlocks"Mark Salyzyn2015-11-161-30/+11
* liblog: resolve deadlocksMark Salyzyn2015-11-121-11/+30
* liblog: add __android_log_is_loggable()Mark Salyzyn2015-02-091-0/+6
* Kill HAVE_PTHREADS.Yabin Cui2015-01-271-4/+4
* Only Win32 doesn't have writev.Elliott Hughes2014-11-251-2/+2
* kill HAVE_LOCALTIME_RYabin Cui2014-11-131-2/+2
* liblog: set -WerrorMark Salyzyn2014-05-071-5/+9
* Merge changes I70ab37d5,I716f89c0,I34c96adf,I77650923,I35b0d1ee, ...Mark Salyzyn2014-01-281-5/+5
|\
| * liblog: resolve build warning messagesMark Salyzyn2014-01-271-5/+5
* | Fixes some warningsKristian Monsen2014-01-281-0/+2
|/
* Move liblog headers to system/core/include/logColin Cross2013-07-241-1/+1
* Fixed two 64-bit porting issues; Make pid/tid type consistentAndrew Hsieh2012-02-291-3/+3
* Fix SDK build.Brett Chabot2011-06-271-1/+0
* Fix build warningsGlenn Kasten2011-06-241-0/+1
* Fix a long standing bug in the output buffer size computation.Carl Shapiro2010-04-091-1/+1
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-0/+685
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-677/+0
* Initial ContributionThe Android Open Source Project2008-10-211-0/+677