summaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* ndk: reverse course on android/log.hMark Salyzyn2017-01-251-1/+1
| | | | | | | | | | | move LOG macros to log/log_main.h move include/android/log.h to liblog/include/android/log.h Test: compile of all components and gTest liblog-unit-tests Bug: 34250038 Bug: 30465923 Change-Id: If182dd9b83689e8b7bc1a44b2f5d913c7ee5eeee
* Revert "Revert "Exporting C headers from system/core""Vijay Venkatraman2017-01-251-0/+1
| | | | | | | This reverts commit a3f2be2b73cebb057218db2a19e8fad04ecb88f6. Test: compile Change-Id: I04b3a8e47e1fa3eb9d80c14ae3a90c68a780e858
* Revert "Exporting C headers from system/core"Vijay Venkatraman2017-01-241-1/+0
| | | | | | This reverts commit 3c6763ca21c1150d66daf8fde9b440b1c3219fe6. Change-Id: If3b3e106478d28a5df927d57649abdca0a99dd0e
* Exporting C headers from system/coreVijay Venkatraman2017-01-221-0/+1
Moved headers from include/libcutils and include/liblog to libcutils/include and liblog/include respectively, so they can be exported via these libs. They needed to be moved since Soong does not allow export from external folder. Added symlink from old locations. They are needed since Soong includes system/core/include by default. Once all modules are cleaned up to explicitly add the required libs, the symlinks will be removed. Also added liblog_vndk_headers that exports a special log/log.h for VNDK. Moved headers of libcutils to libcutils_headers. They should be used by modules for header-only inlines. Added libcutils_headers as dependency of libcutils. Added libcutils_vndk_headers that exports a special cutils/log.h deprecating usage of the file. A later CL will deprecate the one in libcutils_headers Test: Add above libs to shared lib of local module Change-Id: I6e1f9c5f23d8b6eae13dc3b7e5dfe7fae93b8510