summaryrefslogtreecommitdiffstats
path: root/liblog
Commit message (Expand)AuthorAgeFilesLines
* Move liblog headers to system/core/include/logColin Cross2013-07-246-8/+87
* liblog: fix fd leakageNick Kralevich2013-03-151-1/+3
* Use Rlog instead of LogWink Saville2012-12-061-3/+14
* Collapse IMS tags into a prefix check.Jeff Sharkey2012-08-131-6/+4
* Force IMS logging into radio log.Jeff Sharkey2012-07-171-2/+6
* Make a liblog.so for the host too.Elliott Hughes2012-05-031-1/+6
* Added rules to build 64-bit libraries: lib64cutils.a and lib64log.aAndrew Hsieh2012-03-021-0/+12
* Fixed two 64-bit porting issues; Make pid/tid type consistentAndrew Hsieh2012-02-292-8/+8
* Gracefully handle truncated log messages.Jeff Sharkey2011-10-261-6/+23
* liblog: do better checks of log messages.Nick Kralevich2011-10-181-14/+19
* liblog: ensure that the message length is consistentNick Kralevich2011-10-171-1/+7
* Add checking for log entry formatKenny Root2011-10-031-4/+16
* Remove the simulator target from all makefiles.Jeff Brown2011-07-121-21/+10
* Fix SDK build.Brett Chabot2011-06-273-31/+0
* Fix build warningsGlenn Kasten2011-06-243-0/+31
* am 64ba76c1: merge from open-source masterThe Android Open Source Project2010-07-161-7/+18
|\
| * Fixed LOG_ASSERT() compilation errors in native debug builds.Chris Pearson2010-07-161-7/+18
* | Fix a long standing bug in the output buffer size computation.Carl Shapiro2010-04-091-1/+1
|/
* merge from open-source masterThe Android Open Source Project2010-03-081-0/+10
|\
| * Fix Heap Corruption from too long of a TAGKeith Preston2010-02-181-0/+10
| * eclair snapshotJean-Baptiste Queru2009-11-122-6/+1
| * AI 144185: Integrate cdma into the main code base.Wink Saville2009-04-021-1/+5
| * Automated import from //branches/donutburger/...@140818,140818Dianne Hackborn2009-03-241-0/+190
* | remove stray printfs.Joe Onorato2010-03-031-2/+0
* | Make logcat print both the main and system buffers by default. Make SLOGx ma...Joe Onorato2010-03-012-17/+52
* | Route all log tags with "RIL" prefix to radio buffer.John Michelau2009-08-191-5/+1
* | Merge branch 'readonly-p4-master'Wink Saville2009-04-021-1/+5
|\ \
| * | AI 144245: Fix merge conflict for megering in the CDMA changes in to master f...Wink Saville2009-04-021-1/+5
| * | Automated import from //branches/master/...@140824,140824Dianne Hackborn2009-03-241-0/+190
| |/
* | Merge commit 'korg/cupcake'The Android Open Source Project2009-03-271-0/+190
|\ \
| * | auto import from //branches/cupcake_rel/...@141571The Android Open Source Project2009-03-201-0/+190
| |/
* | Merge commit 'remotes/korg/cupcake' into mergeJean-Baptiste Queru2009-03-182-8/+16
|\|
| * auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-035-0/+2397
| * auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-035-2389/+0
| * auto import from //branches/cupcake/...@131421The Android Open Source Project2009-02-131-1/+1
* | auto import from //branches/cupcake/...@126645android-build SharedAccount2009-01-151-0/+1
|\|
| * auto import from //branches/cupcake/...@126645The Android Open Source Project2009-01-151-0/+1
* | 1. added macro definitions to AndroidConfig.hAlexey Tarasov2008-11-061-1/+0
|/
* Initial ContributionThe Android Open Source Project2008-10-215-0/+2388