summaryrefslogtreecommitdiffstats
path: root/liblog
Commit message (Expand)AuthorAgeFilesLines
* Add vendor_available to liblog_headers.Steven Moreland2017-09-061-2/+21
* Add sys/cdefs.h to log/log_main.h.Yifan Hong2017-09-061-6/+3
* Merge "Suppress false-positive static analyzer warnings"Treehugger Robot2017-09-062-0/+2
|\
| * Suppress false-positive static analyzer warningsTing-Yuan Huang2017-09-052-0/+2
* | Merge "Small liblog test fixes & readability improvements."Alan Stokes2017-08-251-2/+2
|\ \
| * | Small liblog test fixes & readability improvements.Alan Stokes2017-08-251-2/+2
* | | Reading from logd in WRAP mode is expected to take a long time,Alan Stokes2017-08-253-3/+135
|/ /
* | Merge "Fix clang-tidy performance warnings in system/core."Chih-hung Hsieh2017-08-041-10/+10
|\|
| * Merge "Fix clang-tidy performance warnings in system/core."Chih-hung Hsieh2017-08-041-10/+10
| |\
| | * Fix clang-tidy performance warnings in system/core.Chih-Hung Hsieh2017-08-031-10/+10
* | | Merge "Fix misc-macro-parentheses warnings in system/core."Chih-Hung Hsieh2017-08-011-2/+2
|\| |
| * | Fix misc-macro-parentheses warnings in system/core.Chih-Hung Hsieh2017-08-011-2/+2
| |/
| * Add vendor_available to liblog_headers.Steven Moreland2017-07-121-2/+21
* | Merge "Use void instead of no parameters in 2 function declarations."Ian Elliott2017-07-101-2/+2
|\|
| * Use void instead of no parameters in 2 function declarations.Ian Elliott2017-07-071-2/+2
* | Merge "Allow SLOG* to vendors"Jiyong Park2017-06-282-0/+2
|\|
| * Allow SLOG* to vendorsJiyong Park2017-06-282-0/+2
* | add component metadata tag to CTS liblog test acsesGuang Zhu2017-06-061-0/+1
|\ \ | |/ |/|
| * add component metadata tag to CTS liblog test acsesGuang Zhu2017-06-051-0/+1
| * liblog: test: android_logger_get_ "kernel" log buffer can be emptyMark Salyzyn2017-05-241-3/+7
| * liblog: test: enoent requires userdebug or eng to runMark Salyzyn2017-05-241-0/+7
| * liblog: test: liblog.__security miscalculationMark Salyzyn2017-04-211-10/+51
| * Merge changes Iec369a50,I78959464,I3f9f8d56 into oc-devMark Salyzyn2017-04-201-8/+7
| |\
| | * liblog: log_time add explicit to some constructors.Mark Salyzyn2017-04-181-8/+7
| * | liblog: __android_logger_property_bool svelte+eng defaultMark Salyzyn2017-04-191-0/+3
| |/
| * libcutils: compile with BOARD_VNDK_VERSION currentSteven Moreland2017-04-177-3/+40
| * Merge changes from topic 'llndk_rename' into oc-devTreeHugger Robot2017-04-111-2/+2
| |\
| | * Remove .(ll)ndk suffix from (ll)ndk_libraryDan Willemsen2017-04-101-2/+2
| * | Merge "liblog: adapt to removal of property name size limit" into oc-devMark Salyzyn2017-04-101-15/+20
| |\ \ | | |/ | |/|
| | * liblog: adapt to removal of property name size limitMark Salyzyn2017-04-071-15/+20
| * | Add LLNDK liblog stub library for the VNDKDan Willemsen2017-04-072-5/+30
| |/
| * Fix liblog#__security failureRubin Xu2017-04-051-0/+2
* | liblog: add bool to android_log_event_listMark Salyzyn2017-06-051-0/+6
* | liblog: test: CTS: enoent does not qualifyMark Salyzyn2017-05-241-1/+3
* | liblog: test: android_logger_get_ "kernel" log buffer can be emptyMark Salyzyn2017-05-241-3/+7
* | liblog: test: enoent requires userdebug or eng to runMark Salyzyn2017-05-241-0/+7
* | liblog: tests: crashes in logcat.descriptiveMark Salyzyn2017-05-121-4/+4
* | Remove old simulator support from liblogDan Willemsen2017-05-073-69/+18
* | Move libc_logging to libasync_safe.Christopher Ferris2017-05-021-8/+1
* | liblog: __android_log_error_write in vndkSteven Moreland2017-05-015-25/+48
* | liblog: test: liblog.__security miscalculationMark Salyzyn2017-04-201-10/+51
* | liblog: log_time add usec() and msec()Mark Salyzyn2017-04-191-0/+10
* | liblog: __android_logger_property_bool svelte+eng defaultMark Salyzyn2017-04-181-0/+3
* | Merge "libcutils: compile with BOARD_VNDK_VERSION current"Treehugger Robot2017-04-187-3/+40
|\ \
| * | libcutils: compile with BOARD_VNDK_VERSION currentSteven Moreland2017-04-177-3/+40
* | | liblog: log_time add explicit to some constructors.Mark Salyzyn2017-04-171-8/+7
|/ /
* | liblog: allow event tags to include some punctuationsMark Salyzyn2017-04-141-22/+31
* | liblog: logprint supports number of seconds time event fieldMark Salyzyn2017-04-142-2/+42
* | liblog: android_log_event_list class permit -EBUSY retryMark Salyzyn2017-04-131-3/+7
* | Remove .(ll)ndk suffix from (ll)ndk_libraryDan Willemsen2017-04-111-2/+2