summaryrefslogtreecommitdiffstats
path: root/liblog
Commit message (Expand)AuthorAgeFilesLines
* liblog: set -WerrorMark Salyzyn2014-05-0710-93/+62
* Remove unused LOCAL_LDLIBS.Ying Wang2014-05-072-9/+0
* Switch to the new bionic fatal logging interface.Elliott Hughes2014-05-062-12/+14
* liblog: logcat: Move library print test into gTestMark Salyzyn2014-05-022-85/+70
* liblog: test bionic libc_logging.cppMark Salyzyn2014-04-252-3/+153
* logd: liblog: ALOG silently drops excessively long messagesMark Salyzyn2014-04-242-14/+86
* Merge "Improve liblog's fatal logging."Elliott Hughes2014-04-242-2/+14
|\
| * Improve liblog's fatal logging.Elliott Hughes2014-04-242-2/+14
* | liblog: Statistics truncated to 16384 bytesMark Salyzyn2014-04-211-2/+37
|/
* logd: liblog: logcat: debuggerd: Add LOG_ID_CRASHMark Salyzyn2014-04-164-4/+10
* Fix signed vs unsigned comparison.Ben Cheng2014-04-111-1/+1
* logd: liblog: logcat: enable prune features for userMark Salyzyn2014-04-023-20/+0
* Merge "liblog: deal with restart of logd"Mark Salyzyn2014-03-262-39/+102
|\
| * liblog: deal with restart of logdMark Salyzyn2014-03-262-39/+102
* | liblog: test for LOGGER_ENTRY_MAX_PAYLOAD complianceMark Salyzyn2014-03-261-23/+259
|/
* logd: liblog: Thread IDs missing from logcat -v threadMark Salyzyn2014-03-211-7/+30
* liblog: improve errno handling on read failureGreg Hackmann2014-03-171-3/+7
* Fix build some moreChristopher Tate2014-03-151-0/+2
* Fix the buildChristopher Tate2014-03-151-2/+8
* liblog: Build Breakage in sdk(linux)Mark Salyzyn2014-03-141-3/+3
* logd: liblog: logcat: Arbitrary time to tailMark Salyzyn2014-03-144-2/+213
* logd: liblog: logcat: Add LogWhiteBlackListMark Salyzyn2014-03-133-11/+91
* logd: liblog: logcat: Add StatisticsMark Salyzyn2014-03-132-0/+40
* logd: default user space loggerMark Salyzyn2014-03-121-2/+2
* logd: liblog: 64-bit issuesMark Salyzyn2014-03-053-3/+6
* liblog: enable logging to logd.Mark Salyzyn2014-02-285-444/+1429
* system/core LP64 cleanup.Elliott Hughes2014-02-052-6/+9
* Fix code style, put unused in the endKristian Monsen2014-01-281-2/+2
* Merge changes I70ab37d5,I716f89c0,I34c96adf,I77650923,I35b0d1ee, ...Mark Salyzyn2014-01-2813-25/+1895
|\
| * liblog: support struct logger_event_v2 formatMark Salyzyn2014-01-271-6/+15
| * liblog: update timestamp on NOTICE fileMark Salyzyn2014-01-271-1/+1
| * liblog: Add cpu utilization testMark Salyzyn2014-01-271-0/+156
| * liblog: Add liblog test suiteMark Salyzyn2014-01-276-2/+903
| * liblog: deprecate export LOGGER ioctl definitionsMark Salyzyn2014-01-271-0/+11
| * liblog: deprecate export of LOGGER_LOG_* definesMark Salyzyn2014-01-271-1/+6
| * liblog: Add READMEMark Salyzyn2014-01-271-0/+134
| * liblog: resolve build warning messagesMark Salyzyn2014-01-272-10/+10
| * liblog: high CPU usage from logcatMark Salyzyn2014-01-271-5/+7
| * liblog: fix build againColin Cross2014-01-271-6/+2
| * liblog: git_master@964770 build problemMark Salyzyn2014-01-271-1/+4
| * liblog: Interface to support abstracting log readMark Salyzyn2014-01-272-0/+653
| * liblog: whitespace cleanupMark Salyzyn2014-01-272-3/+3
* | Fixes some warningsKristian Monsen2014-01-283-1/+35
|/
* Move liblog headers to system/core/include/logColin Cross2013-07-246-8/+87
* liblog: fix fd leakageNick Kralevich2013-03-151-1/+3
* Use Rlog instead of LogWink Saville2012-12-061-3/+14
* Collapse IMS tags into a prefix check.Jeff Sharkey2012-08-131-6/+4
* Force IMS logging into radio log.Jeff Sharkey2012-07-171-2/+6
* Make a liblog.so for the host too.Elliott Hughes2012-05-031-1/+6
* Added rules to build 64-bit libraries: lib64cutils.a and lib64log.aAndrew Hsieh2012-03-021-0/+12