summaryrefslogtreecommitdiffstats
path: root/liblog
Commit message (Expand)AuthorAgeFilesLines
* Add LLNDK liblog stub library for the VNDKDan Willemsen2017-04-072-5/+30
* Fix liblog#__security failureRubin Xu2017-04-051-0/+2
* liblog: tests: liblog.__security property failureMark Salyzyn2017-03-211-2/+16
* liblog: test: *.android_errorWriteWithinfoLog__android_logger_list_read__*Mark Salyzyn2017-03-175-12/+24
* liblog: tests: __security and enoent failuresMark Salyzyn2017-03-171-6/+23
* liblog: test: __android_log_btwrite__android_log_close prechargeMark Salyzyn2017-03-131-0/+3
* liblog: replace "frontend" with "transport"Mark Salyzyn2017-03-0913-65/+65
* liblog: stay away from C++ keyword privateMark Salyzyn2017-03-094-9/+9
* liblog: specify clang formatMark Salyzyn2017-03-0952-10634/+10347
* liblog: add LOGGER_STDERR frontendMark Salyzyn2017-03-089-58/+428
* liblog: logprint, error return and truncated dataMark Salyzyn2017-03-031-20/+29
* liblog: event log tags cache miss call logd for updateMark Salyzyn2017-02-281-7/+79
* liblog: logprint followupMark Salyzyn2017-02-221-7/+7
* liblog: Harden log_id check.Mark Salyzyn2017-02-212-2/+2
* Merge "Revert "Check against LOG_ID_MAX instead of LOG_ID_KERNEL""Treehugger Robot2017-02-141-1/+1
|\
| * Revert "Check against LOG_ID_MAX instead of LOG_ID_KERNEL"Mark Salyzyn2017-02-141-1/+1
* | Merge "Check against LOG_ID_MAX instead of LOG_ID_KERNEL"Treehugger Robot2017-02-091-1/+1
|\|
| * Check against LOG_ID_MAX instead of LOG_ID_KERNELEvan Ralston2017-02-071-1/+1
* | liblog: add local_loggerMark Salyzyn2017-02-0812-62/+755
* | liblog: add __android_log_config_*_close()Mark Salyzyn2017-02-084-14/+58
* | liblog: add android_log_logger_list managementMark Salyzyn2017-02-082-0/+55
* | liblog: add logprint to host buildMark Salyzyn2017-02-0813-90/+187
* | liblog: benchmark: Use local LOGGER_NULL frontendMark Salyzyn2017-02-081-9/+104
* | liblog: Add android_set_log_frontendMark Salyzyn2017-02-084-1/+180
* | Merge "liblog: fix an undefined-behavor in __write_to_log_daemon()"Treehugger Robot2017-02-081-1/+1
|\ \
| * | liblog: fix an undefined-behavor in __write_to_log_daemon()Ting-Yuan Huang2017-02-071-1/+1
* | | liblog: fix a memory leak in __android_log_pmsg_file_write()Ting-Yuan Huang2017-02-071-0/+1
|/ /
* | liblog: logger.h fortify commentsMark Salyzyn2017-02-071-14/+17
* | Make __android_log_assert behave more like libc asserts.Elliott Hughes2017-02-061-0/+8
* | liblog: add android_lookupEventTagNumMark Salyzyn2017-02-027-18/+407
* | liblog: add /dev/event-log-tags for Tag MapMark Salyzyn2017-02-021-51/+111
* | Merge "logcat: test: inject() tuning"Treehugger Robot2017-01-312-3/+15
|\ \
| * | logcat: test: inject() tuningMark Salyzyn2017-01-302-3/+15
| |/
* / Revert "Continue using the legacy NDK android/log.h."Mark Salyzyn2017-01-302-138/+2
|/
* Merge "liblog: export log/log_read.h to vndk"Treehugger Robot2017-01-263-0/+4
|\
| * liblog: export log/log_read.h to vndkMark Salyzyn2017-01-263-0/+4
* | Merge "Don't use private libc++ macros."Treehugger Robot2017-01-261-3/+2
|\ \ | |/ |/|
| * Don't use private libc++ macros.Dan Albert2017-01-261-3/+2
* | liblog: add log/log_read.hMark Salyzyn2017-01-265-288/+411
* | liblog: add log/log_time.hMark Salyzyn2017-01-254-172/+242
* | liblog: add log/log_system.hMark Salyzyn2017-01-254-85/+243
|/
* liblog: add log/log_radio.hMark Salyzyn2017-01-256-90/+247
* liblog: add log/log_id.hMark Salyzyn2017-01-257-112/+194
* ndk: reverse course on android/log.hMark Salyzyn2017-01-256-1/+571
* Revert "Revert "Exporting C headers from system/core""Vijay Venkatraman2017-01-2511-0/+1681
* Merge "Revert "Exporting C headers from system/core""Vijay Venkatraman2017-01-2411-1681/+0
|\
| * Revert "Exporting C headers from system/core"Vijay Venkatraman2017-01-2411-1681/+0
* | Merge "Don't disable all sanitizers in liblog, just asan."Evgenii Stepanov2017-01-241-1/+1
|\ \ | |/ |/|
| * Don't disable all sanitizers in liblog, just asan.Evgenii Stepanov2017-01-241-1/+1
* | Exporting C headers from system/coreVijay Venkatraman2017-01-2211-0/+1681
|/