summaryrefslogtreecommitdiffstats
path: root/liblog
Commit message (Expand)AuthorAgeFilesLines
* Fix bug number for linker related workaroundsDmitriy Ivanov2015-09-282-2/+2
* Add Android.bp for liblogDan Willemsen2015-09-161-0/+76
* Ensure that libbase and liblog can be built for Windows.Stephen Hines2015-09-111-0/+1
* Remove USE_MINGW/CYGWIN; Whitelist windows modulesDan Willemsen2015-09-021-21/+10
* Add macro to call event logger for errors.William Luh2015-08-263-1/+485
* Use _WIN32 rather than HAVE_WINSOCK.Elliott Hughes2015-07-291-4/+4
* liblog: deprecate TARGET_USES_LOGDMark Salyzyn2015-07-285-1051/+0
* Merge "liblog: __android_log_is_loggable support global properties"Mark Salyzyn2015-06-153-23/+334
|\
| * liblog: __android_log_is_loggable support global propertiesMark Salyzyn2015-06-123-23/+334
* | Fix SANITIZE_TARGET build of liblog.Evgenii Stepanov2015-06-121-0/+6
|/
* liblog: logcat: Add printable format modifierMark Salyzyn2015-06-041-31/+182
* logcat: -f flag to continueMark Salyzyn2015-06-021-1/+1
* Merge "liblog: gtest open("/dev/pmsg0", "a")"Mark Salyzyn2015-05-131-0/+9
|\
| * liblog: gtest open("/dev/pmsg0", "a")Mark Salyzyn2015-03-181-0/+9
* | logcat: liblog: Add "usec" format argumentMark Salyzyn2015-05-121-12/+27
* | Merge "liblog: Add kernel log id"Mark Salyzyn2015-05-113-2/+5
|\ \
| * | liblog: Add kernel log idMark Salyzyn2015-05-063-2/+5
* | | Switch liblog.so to hash-style=bothDmitriy Ivanov2015-05-081-1/+1
|/ /
* | Add float support to binary event log.Jeff Brown2015-04-281-3/+27
* | liblog: Add BM_is_loggable benchmarkMark Salyzyn2015-04-241-0/+14
* | liblog: __android_log_is_loggable support Developer OptionsMark Salyzyn2015-04-221-13/+5
* | Merge "Share log writing code."Dan Albert2015-04-032-72/+12
|\ \
| * | Share log writing code.Dan Albert2015-04-032-72/+12
* | | Remove LOCAL_ADDITIONAL_DEPENDENCIES in cases where it's not needed.Elliott Hughes2015-04-021-2/+0
|/ /
* | liblog: remove internal __write_to_log_nullMark Salyzyn2015-03-231-37/+27
* | liblog: reject empty logging messagesMark Salyzyn2015-03-181-0/+4
|/
* Switch liblog to sysv-only hash styleDmitriy Ivanov2015-03-131-1/+1
* Generate gnu hash for arm onlyGoran Jakovljevic2015-03-101-1/+1
* Generate sysv hash for liblogDmitriy Ivanov2015-03-091-0/+4
* Fix __android_log_assert to abort.Elliott Hughes2015-03-072-2/+2
* Revert "liblog: logprint use <endian.h>"Mark Salyzyn2015-03-061-5/+25
* liblog: build cleanupMark Salyzyn2015-03-051-13/+9
* liblog: logprint use <endian.h> part threeMark Salyzyn2015-03-042-1/+5
* Merge changes I12d6aa4e,I9e802113,I2b30e0fc,Iaf387b9eMark Salyzyn2015-03-044-5/+96
|\
| * liblog: Instrument logging of logd write dropsMark Salyzyn2015-03-044-5/+96
* | liblog: logprint use <endian.h> part deuxMark Salyzyn2015-03-041-0/+1
|/
* liblog: logprint use <endian.h>Mark Salyzyn2015-03-041-25/+4
* liblog: add pstore readMark Salyzyn2015-02-262-1/+176
* liblog: introduce ANDROID_LOG_* flagsMark Salyzyn2015-02-256-34/+35
* liblog: test: ARM64: Enable 32 and 64-bit liblog_benchmarkMark Salyzyn2015-02-102-5/+5
* liblog: add __android_log_is_loggable()Mark Salyzyn2015-02-094-1/+80
* Kill HAVE_PTHREADS.Yabin Cui2015-01-273-31/+12
* liblog: add pstore writeMark Salyzyn2015-01-231-19/+48
* liblog: use private/android_logger.hMark Salyzyn2015-01-231-20/+13
* liblog: logcat color output corrupted on 32-bitMark Salyzyn2015-01-221-1/+1
* liblog: Add log_time += operatorMark Salyzyn2015-01-051-0/+22
* Only Windows doesn't have <sys/uio.h>.Elliott Hughes2014-11-251-2/+2
* Only Win32 doesn't have writev.Elliott Hughes2014-11-251-2/+2
* Liblog: Remove unused functionAndreas Gampe2014-11-241-9/+0
* Kill LOCAL_SOCKET_NAMESPACE.Elliott Hughes2014-11-221-3/+3