summaryrefslogtreecommitdiffstats
path: root/liblog
Commit message (Expand)AuthorAgeFilesLines
* Merge "Share log writing code."Dan Albert2015-04-032-72/+12
|\
| * Share log writing code.Dan Albert2015-04-032-72/+12
* | Remove LOCAL_ADDITIONAL_DEPENDENCIES in cases where it's not needed.Elliott Hughes2015-04-021-2/+0
|/
* liblog: remove internal __write_to_log_nullMark Salyzyn2015-03-231-37/+27
* liblog: reject empty logging messagesMark Salyzyn2015-03-181-0/+4
* Switch liblog to sysv-only hash styleDmitriy Ivanov2015-03-131-1/+1
* Generate gnu hash for arm onlyGoran Jakovljevic2015-03-101-1/+1
* Generate sysv hash for liblogDmitriy Ivanov2015-03-091-0/+4
* Fix __android_log_assert to abort.Elliott Hughes2015-03-072-2/+2
* Revert "liblog: logprint use <endian.h>"Mark Salyzyn2015-03-061-5/+25
* liblog: build cleanupMark Salyzyn2015-03-051-13/+9
* liblog: logprint use <endian.h> part threeMark Salyzyn2015-03-042-1/+5
* Merge changes I12d6aa4e,I9e802113,I2b30e0fc,Iaf387b9eMark Salyzyn2015-03-044-5/+96
|\
| * liblog: Instrument logging of logd write dropsMark Salyzyn2015-03-044-5/+96
* | liblog: logprint use <endian.h> part deuxMark Salyzyn2015-03-041-0/+1
|/
* liblog: logprint use <endian.h>Mark Salyzyn2015-03-041-25/+4
* liblog: add pstore readMark Salyzyn2015-02-262-1/+176
* liblog: introduce ANDROID_LOG_* flagsMark Salyzyn2015-02-256-34/+35
* liblog: test: ARM64: Enable 32 and 64-bit liblog_benchmarkMark Salyzyn2015-02-102-5/+5
* liblog: add __android_log_is_loggable()Mark Salyzyn2015-02-094-1/+80
* Kill HAVE_PTHREADS.Yabin Cui2015-01-273-31/+12
* liblog: add pstore writeMark Salyzyn2015-01-231-19/+48
* liblog: use private/android_logger.hMark Salyzyn2015-01-231-20/+13
* liblog: logcat color output corrupted on 32-bitMark Salyzyn2015-01-221-1/+1
* liblog: Add log_time += operatorMark Salyzyn2015-01-051-0/+22
* Only Windows doesn't have <sys/uio.h>.Elliott Hughes2014-11-251-2/+2
* Only Win32 doesn't have writev.Elliott Hughes2014-11-251-2/+2
* Liblog: Remove unused functionAndreas Gampe2014-11-241-9/+0
* Kill LOCAL_SOCKET_NAMESPACE.Elliott Hughes2014-11-221-3/+3
* kill HAVE_LOCALTIME_RYabin Cui2014-11-133-6/+6
* Move liblog tests and benchmarks to libc++.Dan Albert2014-11-112-1/+1
* am a1ac84cd: MingW doesn\'t handle __attribute__((weak)) for Windows PEAdam Lesinski2014-10-201-2/+1
|\
| * MingW doesn't handle __attribute__((weak)) for Windows PEAdam Lesinski2014-10-201-2/+1
| * Update for public android_set_abort_message().Dan Albert2014-08-192-4/+10
| * Remove invalid 64-bit host objects.Stephen Hines2014-07-251-8/+0
* | Merge "Remove makefile cruft."Dan Albert2014-09-121-4/+1
|\ \
| * | Remove makefile cruft.Dan Albert2014-09-121-4/+1
* | | Add -std=gnu++11 to test cflagsDmitriy Ivanov2014-09-121-1/+2
* | | liblog: logcat: colored output.Pierre Zurek2014-09-111-30/+78
|/ /
* | Fix typo: ifndef -> ifneqDmitriy Ivanov2014-08-251-1/+1
* | Update for public android_set_abort_message().Dan Albert2014-08-182-4/+10
* | Remove invalid 64-bit host objects.Stephen Hines2014-07-221-8/+0
|/
* logd_write: set SOCK_CLOEXEC on socketNick Kralevich2014-07-031-1/+1
* implement LOG_EVENT_STRINGNick Kralevich2014-07-012-0/+44
* Host multilib build of both 32-bit and 64-bit libraries.Ian Rogers2014-06-051-0/+2
* liblog: test: Send bionc's fatal logging to the crash logMark Salyzyn2014-06-031-2/+2
* liblog: cache getuid() syscallMark Salyzyn2014-06-021-7/+10
* Address additional warnings found by GCC 4.9.Ben Cheng2014-05-201-1/+1
* liblog: set -WerrorMark Salyzyn2014-05-0710-93/+62
* Remove unused LOCAL_LDLIBS.Ying Wang2014-05-072-9/+0