summaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* Mark the modules as VNDK in Android.bpJustin Yun2017-09-141-0/+3
| | | | | | | | | | | | | | | | | | | As a VNDK module, Android.bp must have 'vndk' tag as well as 'vendor_available: true'. The 'vndk' tag for VNDK module is formated as below: vndk: { enabled: true, }, VNDK modules will be installed both in system/lib(64) as normal and in system/lib(64)/vndk as a vendor variant. Bug: 63866913 Test: build and boot with BOARD_VNDK_VERSION=current Merged-In: Icecb22ed2ed0f58c3168605d4cf64815e2dda750 Change-Id: Icecb22ed2ed0f58c3168605d4cf64815e2dda750 (cherry picked from commit 9b0ed7294273d5f10020388e5a5b7e545a2fd1de)
* Mark libnetutils vendor_available.Jayant Chowdhary2017-05-241-0/+1
| | | | | | | | | | | | | libneutils is a library which belongs to vndk-cap. Mark it vendor_available to enable vndk abi stability checks on it. Details: https://android-review.googlesource.com/368372 Test: mm -j64 Bug: 38244611 Change-Id: I32938e3e0bcc1e771290d87f561cc06b9b019046
* libnetutils: Rename dhcptool to dhcpdbgDmitry Shmidt2017-05-171-1/+1
| | | | | | | | | Also print warning that IP will not allow full connectivity. Test: Manual Change-Id: I264c478f07236108a01e766c5264897c2000f008 Signed-off-by: Dmitry Shmidt <dimitrysh@google.com>
* libnetutils: Restore dhcptoolDmitry Shmidt2017-05-161-0/+14
| | | | | | | | | | Despite it is not used for network management, it is very convenient tool for wifi bringup and debugging. Test: Manual Change-Id: I045301acc2dd15d0e68d6b99c8e214865f19ebad Signed-off-by: Dmitry Shmidt <dimitrysh@google.com>
* Convert libnetutils to Android.bpColin Cross2017-04-201-0/+19
See build/soong/README.md for more information. Test: m -j checkbuild Change-Id: Ia11dffde6fc4d89be6ee651be06b48131c877dc0