summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Use -Werror in system/core/libpixelflingerChih-Hung Hsieh2017-11-027-2/+16
* system/core Replace cutils/log.h with android/log.hMark Salyzyn2016-09-301-6/+6
* Fix reference counting for AssemblyHans Boehm2016-08-162-2/+0
* Replace .align with .balign to avoid ambiguityNikola Veljkovic2016-07-132-2/+2
* Add explicit cast to shut off clang warnings.Chih-Hung Hsieh2015-11-231-23/+23
* Add explicit cast to shut off clang warnings.Chih-Hung Hsieh2015-11-201-7/+7
* Revert "Revert "Add MIPS64r6 support for libpixelflinger""Elliott Hughes2015-11-0614-2/+1447
* Revert "Add MIPS64r6 support for libpixelflinger"Elliott Hughes2015-11-0514-1447/+2
* Add MIPS64r6 support for libpixelflingerLjubomir Papuga2015-10-2914-2/+1447
* To compile with llvm integrated assembler.Chih-Hung Hsieh2015-08-214-8/+1
* pixelflinger: make self-containedGreg Hackmann2015-03-194-6/+3
* Revert "pixelflinger: make self-contained"Paul Eastham2015-03-164-3/+6
* pixelflinger: make self-containedGreg Hackmann2015-03-124-6/+3
* Fix build.Dan Albert2014-11-281-10/+11
* Fix type cast error, should be char* not void*.Chih-Hung Hsieh2014-10-231-1/+1
* Add -no-integrated-as at local level.Chih-Hung Hsieh2014-10-063-0/+7
* [MIPSR6] Skip pixelflinger, memset assembler code on mips32r6Duane Sand2014-07-311-3/+5
* Build pixelflinger tests as native tests, not executables.Narayan Kamath2014-06-266-6/+14
* [MIPS64] Use generic cpu-independent libpixelflinger for mips64Duane Sand2014-06-031-1/+1
* Fix compiler warnings in libpixelflingerAshok Bhat2014-02-201-2/+3
* pixelflinger: use __builtin___clear_cache instead of cacheflushColin Cross2014-02-111-2/+2
* Use <stdint.h> for INT32_MIN and INT32_MAX.Elliott Hughes2014-01-241-2/+0
* system/core: rename aarch64 target to arm64Colin Cross2014-01-2311-22/+22
* Pixelflinger: Add AArch64 support to pixelflinger JIT.Ashok Bhat2013-12-1213-2/+1958
* Add MIPS support to pixelflinger.Paul Lind2012-08-131-2/+15
* libpixelflinger: Move codeflinger test function to test-opengl-codegenJim Huang2010-08-092-3/+51
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-033-0/+37
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-033-37/+0
* Code drop from //branches/cupcake/...@124589The Android Open Source Project2008-12-173-0/+37