Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Fix DEBUG_NEEDS usage | Vladimir Chtchetkine | 2011-08-29 | 1 | -1/+1 |
* | pixelflinger: Provide more scanline shortcut functions. | David 'Digit' Turner | 2011-04-16 | 1 | -40/+842 |
* | am 4906db21: Merge "codeflinger: Correct misleading comment of STM instruction" | Jean-Baptiste Queru | 2010-11-23 | 1 | -1/+1 |
|\ | |||||
| * | Merge "codeflinger: Correct misleading comment of STM instruction" | Jean-Baptiste Queru | 2010-11-23 | 1 | -1/+1 |
| |\ | |||||
| | * | codeflinger: Correct misleading comment of STM instruction | Kan-Ru Chen | 2010-08-18 | 1 | -1/+1 |
* | | | am 8e0e372a: Set PROT_EXEC on the whole pixelflinger code cache. | Jean-Baptiste Queru | 2010-10-15 | 1 | -1/+1 |
|\ \ \ | |||||
| * | | | Set PROT_EXEC on the whole pixelflinger code cache. | Jean-Baptiste Queru | 2010-10-14 | 1 | -1/+1 |
* | | | | Manual merge | Jean-Baptiste Queru | 2010-08-25 | 2 | -32/+31 |
|\ \ \ \ | | |/ / | |/| | | |||||
| * | | | Copyright message changed | Dave Butcher | 2010-08-19 | 2 | -32/+31 |
| | |/ | |/| | |||||
* | | | am 5dfd90e5: Merge "pixelflinger: Fix function naming typo: gglBitBlti" | Jean-Baptiste Queru | 2010-08-17 | 1 | -1/+1 |
|\| | | |||||
| * | | Merge "pixelflinger: Fix function naming typo: gglBitBlti" | Jean-Baptiste Queru | 2010-08-16 | 1 | -1/+1 |
| |\ \ | |||||
| | * | | pixelflinger: Fix function naming typo: gglBitBlti | Jim Huang | 2010-08-09 | 1 | -1/+1 |
* | | | | am 4ea1a52b: Merge "libpixelflinger: ARMv6 specific objects are not used. Re... | Jean-Baptiste Queru | 2010-08-17 | 1 | -18/+0 |
|\| | | | |||||
| * | | | Merge "libpixelflinger: ARMv6 specific objects are not used. Remove." | Jean-Baptiste Queru | 2010-08-16 | 1 | -18/+0 |
| |\ \ \ | |||||
| | * | | | libpixelflinger: ARMv6 specific objects are not used. Remove. | Jim Huang | 2010-08-09 | 1 | -18/+0 |
| | |/ / | |||||
* | | | | am 6090dacd: libpixelflinger: Move codeflinger test function to test-opengl-c... | Jim Huang | 2010-08-17 | 3 | -26/+51 |
|\| | | | |||||
| * | | | libpixelflinger: Move codeflinger test function to test-opengl-codegen | Jim Huang | 2010-08-09 | 3 | -26/+51 |
| |/ / | |||||
* | / | merge from froyo-plus-aosp | The Android Open Source Project | 2010-06-21 | 7 | -1/+49 |
|\| | | |/ |/| | |||||
| * | merge from open-source master | The Android Open Source Project | 2010-06-15 | 7 | -1/+49 |
| |\ | |||||
| | * | Fix build - cpu-features is ARM-specific | Jean-Baptiste Queru | 2010-06-15 | 1 | -0/+2 |
| | * | Adds support for UBFX to JIT and Disassembler | Martyn Capewell | 2010-05-28 | 7 | -1/+47 |
* | | | Allow pixelflinger to work when NX (No Execute) is enabled. | Nick Kralevich | 2010-05-07 | 2 | -7/+33 |
|/ / | |||||
* | | merge from open-source master | The Android Open Source Project | 2010-05-05 | 1 | -1/+1 |
|\| | |||||
| * | cpu-features.h is only available for ARM | Bruce Beare | 2010-05-04 | 1 | -1/+1 |
* | | merge from open-source master | The Android Open Source Project | 2010-05-03 | 11 | -2/+415 |
|\| | |||||
| * | fix sim build | Jean-Baptiste Queru | 2010-05-03 | 1 | -0/+2 |
| * | Fix LDM addressing mode disassembly | Martyn Capewell | 2010-04-29 | 1 | -1/+1 |
| * | Merge "Adds UXTB16 support to Pixelflinger" | Jean-Baptiste Queru | 2010-04-29 | 7 | -1/+128 |
| |\ | |||||
| | * | Adds UXTB16 support to Pixelflinger | Martyn Capewell | 2009-12-07 | 7 | -1/+128 |
| * | | NEON shortcut for flat colour blending into 16-bit | Martyn Capewell | 2009-12-07 | 4 | -0/+284 |
| |/ | |||||
| * | eclair snapshot | Jean-Baptiste Queru | 2009-11-12 | 3 | -28/+51 |
* | | fix [2448319] out of bounds array index in fog | Mathias Agopian | 2010-02-16 | 1 | -0/+1 |
* | | remove unused YUV constants | Mathias Agopian | 2010-02-16 | 1 | -6/+15 |
* | | fix part of [2017702] OpenGL bugs with alpha values of 1.0 in the source duri... | Mathias Agopian | 2009-08-18 | 1 | -17/+48 |
* | | we actually have to saturate when doing premultilied blending with opengl | Mathias Agopian | 2009-08-07 | 1 | -11/+1 |
* | | am 8b48cf61: Merge change 2897 into donut | Android (Google) Code Review | 2009-06-02 | 5 | -14/+349 |
|\| | |||||
| * | fix 1650170 pixelflinger depends on KeyedVector.h, etc | Mathias Agopian | 2009-06-01 | 5 | -14/+349 |
* | | Merge commit 'remotes/korg/cupcake' into merge | Jean-Baptiste Queru | 2009-03-18 | 3 | -16/+12 |
|\| | |||||
| * | auto import from //depot/cupcake/@135843 | The Android Open Source Project | 2009-03-03 | 47 | -0/+14322 |
| * | auto import from //depot/cupcake/@135843 | The Android Open Source Project | 2009-03-03 | 47 | -14322/+0 |
| * | auto import from //branches/cupcake/...@132569 | The Android Open Source Project | 2009-02-20 | 1 | -2/+2 |
| * | auto import from //branches/cupcake/...@132276 | The Android Open Source Project | 2009-02-19 | 1 | -6/+8 |
| * | auto import from //branches/cupcake/...@130745 | The Android Open Source Project | 2009-02-10 | 1 | -6/+6 |
* | | auto import from //branches/cupcake/...@126645 | android-build SharedAccount | 2009-01-15 | 2 | -2/+4 |
|\| | |||||
| * | auto import from //branches/cupcake/...@126645 | The Android Open Source Project | 2009-01-15 | 2 | -2/+2 |
* | | fix TINY ANDROID build | Brian Swetland | 2008-12-24 | 1 | -6/+12 |
|/ | |||||
* | Code drop from //branches/cupcake/...@124589 | The Android Open Source Project | 2008-12-17 | 11 | -30/+148 |
* | Initial Contribution | The Android Open Source Project | 2008-10-21 | 44 | -0/+14202 |
index : android/platform-system-core | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - fork of https://android.googlesource.com/platform/system/core/. | Scott (ITS) Allen |
summaryrefslogtreecommitdiffstats |
path: root/libpixelflinger