summaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* Convert to Android.bpDan Willemsen2016-08-261-29/+0
| | | | | | | | | | | | | | | | | | | | | See build/soong/README.md for more information. I tested the following tests on a Nexus9 and linux host, and they continued to pass: /data/nativetest{,64}/bootstat_tests/bootstat_tests out/host/linux-x86/bin/nativetest{,64}/bootstat_tests/bootstat_tests /data/nativetest64/memunreachable_test/memunreachable_test out/host/linux-x86/bin/nativetest{,64}/memunreachable_test/memunreachable_test These continue to fail just like before this change: /data/nativetest{,64}/sync_test/sync_test (was /system/bin/sync_test) /data/nativetest{,64}/sync-unit-test/sync-unit-test /data/nativetest/memunreachable_test/memunreachable_test Test: See above Change-Id: I691e564e0cf008dd363e3746223b153d712e024d
* Remove LOCAL_ADDITIONAL_DEPENDENCIES in cases where it's not needed.Elliott Hughes2015-04-021-1/+0
| | | | Change-Id: I720b8ef1050da45a7833adef8219b6acb2cf3a38
* Remove uses of libcxx.mk.Dan Albert2015-03-271-1/+0
| | | | | | This is a no-op. Change-Id: Iecbcd5f6d818abbf98767a2e996c10f454b652e4
* Add gtest conformance tests for libsync.Riley Andrews2014-10-101-0/+31
Not complete yet, but substantially more comprehensive than the interactive test that was there before. (cherry-picked from internal master, same change-id). Change-Id: I9019b0a8babbc91f78aa850e0e288bbf05f93500