summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Convert to Android.bp"Treehugger Robot2016-08-293-59/+42
|\
| * Convert to Android.bpDan Willemsen2016-08-263-59/+42
* | Update for kernel headers v4.7.2.Christopher Ferris2016-08-261-1/+15
|/
* libsync: add static library for recoveryGreg Hackmann2016-08-051-0/+12
* libsync: remove unused liblog dependencyGreg Hackmann2016-08-051-2/+0
* Cleanup uses of sprintf so we can deprecate it.George Burgess IV2016-03-071-2/+2
* Fix isValid() condition for libsync testsTom Cherry2015-11-051-2/+2
* Remove LOCAL_ADDITIONAL_DEPENDENCIES in cases where it's not needed.Elliott Hughes2015-04-021-1/+0
* Remove uses of libcxx.mk.Dan Albert2015-03-271-1/+0
* Add missing <malloc.h> and <string.h> includes.Elliott Hughes2015-01-281-0/+1
* Add gtest conformance tests for libsync.Riley Andrews2014-10-102-0/+646
* libsync: Turn on -WerrorMark Salyzyn2014-05-211-0/+2
* move sync headers from include to libsyncRom Lemarchand2014-01-034-0/+93
* update libsync to support new timeout semanticsErik Gilling2012-08-211-2/+2
* am 00f06911: am c6620cb3: Merge "Fixing unused param warnings in sync_test"Jean-Baptiste Queru2012-08-211-1/+1
|\
| * Fixing unused param warnings in sync_testEdwin Vane2012-08-131-1/+1
* | libsync: remove linux includes from sync/sync.hJamie Gennis2012-06-191-2/+3
|/
* sync: Add lib sync helper libraryErik Gilling2012-04-183-0/+276