summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Camera: add DISABLE error codeYin-Chia Yeh2018-05-311-0/+9
* graphics: add render intents and new color modesChia-I Wu2018-03-282-2/+17
* graphics: include graphics-sw.h from graphics.hChia-I Wu2018-03-131-0/+1
* graphics: move some flex pixel formats to graphcis-sw.hChia-I Wu2018-03-093-10/+16
* Merge "bpfmt." am: 0609e8d231 am: b57755c429Elliott Hughes2018-02-191-1/+1
|\
| * bpfmt.Elliott Hughes2018-02-161-1/+1
* | Merge "Add a graphics owner for graphics.h." am: 3303c5d520 am: ca8ffc893bElliott Hughes2018-01-241-0/+2
|\|
| * Add a graphics owner for graphics.h.Elliott Hughes2018-01-241-0/+2
* | Add Dataspace and PixelFormats to support HDRCourtney Goeltzenleuchter2018-01-231-0/+8
* | Create versioned graphics-base-* files.Craig Donner2018-01-193-137/+176
* | Add CTA 861.3 info to HDR structCourtney Goeltzenleuchter2018-01-041-0/+5
|/
* Define priority for video threadsJeff Tinker2017-09-071-0/+3
* fix circular dependency libnativewindow <-> libuiMathias Agopian2017-05-092-1136/+0
* Merge "Add NATIVE_WINDOW_CONSUMER_IS_PROTECTED enum" into oc-dev am: 6399d45725Jiwen Cai2017-05-021-0/+6
|\
| * Add NATIVE_WINDOW_CONSUMER_IS_PROTECTED enumJiwen 'Steve' Cai2017-05-011-0/+6
* | Merge "Revert "libsystem_headers: export libaudio_system_headers"" into oc-de...Colin Cross2017-04-141-4/+0
|\|
| * Revert "libsystem_headers: export libaudio_system_headers"Colin Cross2017-04-141-4/+0
* | libsystem_headers: export libaudio_system_headers am: c83ea95654Steven Moreland2017-04-141-0/+4
|\|
| * libsystem_headers: export libaudio_system_headersSteven Moreland2017-04-131-0/+4
* | Merge "libutils: export system_headers" into oc-dev am: e003513ccfSteven Moreland2017-04-132-0/+27
|\|
| * libutils: export system_headersSteven Moreland2017-04-132-0/+27
| * Moved all files from include/system to libsystem/include/systemVijay Venkatraman2017-04-119-0/+2286
* Moved all files from include/system to libsystem/include/systemVijay Venkatraman2017-04-058-0/+2152